(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·The head has a crimped-washer, which saves time and increases strength.
·The body is usually barbed, but can also be screwed.
[Application]
·Corrugated galvanized steel plate, PVC, polyester corrugated sheet, etc., and long ribbed metal roofing.
Type | Nails | Material | Iron | Surface Treatment | Hot Zinc Plating |
---|
Please check the type/dimensions/specifications of the part 83315000 in the H. D. G Umbrella Nails (Dubnium Plating) series.
Part Number |
---|
83316500 |
83330000 |
83344100 |
83346500 |
83367000 |
83367500 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Length | Nail Head Diameter (mm) | Detailed Shape | Size (mm) |
---|---|---|---|---|---|---|---|---|
฿ 15,115.35 | 1 Piece(s) | 5 Day(s) | 65 | 13 | Barbed on body | 13×65 | ||
฿ 12,232.22 | 1 Piece(s) | 5 Day(s) | 100 | 10 | Smooth on body | 10×100 | ||
฿ 15,426.83 | 1 Piece(s) | 5 Day(s) | 41 | 13 | Screw on body | 13×41 | ||
฿ 15,426.83 | 1 Piece(s) | 5 Day(s) | 65 | 13 | Screw on body | 13×65 | ||
฿ 18,870.43 | 1 Piece(s) | 5 Day(s) | 70 | 11 | Screw on body | 11×70 | ||
฿ 12,606.71 | 1 Piece(s) | 5 Day(s) | 75 | 11 | Screw on body | 11×75 |
How can we improve?
How can we improve?