1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gypsum Board Screws (Plastic Sheet Consolidated Screws) (23820005)

SCREWS FOR BUILDING MATERIALS

Gypsum Board Screws (Plastic Sheet Consolidated Screws) (23820005)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Finished with environmentally friendly chrome-free surface treatment.
· Colored so you can judge the length after construction has been completed.
[Applications]
· Screws for mounting plaster boards on walls and ceilings.
[Note]
· Sold by weight. For more details, please see our catalog.

 
Part Number
23820005
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength Product Name Color

฿ 2,304.09

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 25APN3925DuBlue

Loading...

  1. 1

Basic Information

Type Other gypsum board screws Thread Nominal (M) 3.9 Material Iron
Surface Treatment Paint Mounting Hole Shape Phillips Sales Unit Box/package
Number of nail in a case 100 lines x20 Volume x2