1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Concrete Nails (10 kg Rose Nails)

Concrete Nails (10 kg Rose Nails)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,050.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Due to the special materials and unique processing used, these nails can be hammered into normal concrete structures, bricks, oak, iron plates, and cast steel with a regular hammer.
· A wide-ranging selection of various sizes is available, so you can choose the one that fits your application.
[Note]
· Sold by weight. For more details, please see our catalog.

 
Part Number
12222036
12222038
12222039
12222040
12222041
12222043
12222044
12222045
12222046
12222047
12222048
12222049
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNail Head Diameter
(mm)
Product Name Nail line diameter
(mm)
Nail Length
(mm)

฿ 2,292.04

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 6.5#10x65SP (with groove)3.465

฿ 2,593.56

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 5.4#12x25SP (smooth)2.7725

฿ 2,533.25

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 5.4#12x32 SP (smooth)2.7732

฿ 2,472.95

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 5.4#12x38SP (smooth)2.7738

฿ 2,412.64

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 5.4#12x50SP (smooth)2.7750

฿ 2,292.04

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 7#9x25SP (with groove)3.7625

฿ 2,231.73

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 7#9x38SP (with groove)3.7638

฿ 2,111.13

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 7#9x50SP (with groove)3.7650

฿ 2,050.81

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 7.7#8x65SP (with groove)4.1965

฿ 2,050.81

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 9#7x75SP (with groove)4.5775

฿ 2,050.81

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 9#7x90SP (with groove)4.5790

฿ 2,111.13

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 9#7x100 SP (With groove)4.57100

Loading...

  1. 1

Basic Information

Type Nails Material Iron (Hardening) Sales Unit Box/package
Nail tip Corner destination