1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vacuum Pump, Oil Rotation, VRD Series (VRD-16)

VLE VACUUM POMP

Vacuum Pump, Oil Rotation, VRD Series (VRD-16)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·Oil rotary type vacuum pump VRD series. ·The dry type is the diaphragm type.

Part Number
VRD-16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaximum Exhaust Speed (when 50Hz)
(L/min)
Maximum Exhaust Speed (when 60Hz)
(L/min)
Required oil content
(L)
External dimension (W)
(mm)
External dimension (L)
(mm)
External dimension (H)
(mm)
Noise index
(dB)

฿ 100.00

VLE VACUUM POMP 1 Piece(s) Quote 100.070.090.9-1.518825029558

Loading...

  1. 1

Basic Information

Vacuum Pump Type Oil Rotary Type Dry Type Category Diaphragm-type Number of Exhaust Steps 2
Operating Environment Standard Additional Function Back Flow Prevention Function / Forced Oiling Mechanism / Unloader Mechanism / Gas ballast mechanism Motor speed at 50/60 Hz(rpm) 1440/1720
Operating Temperature(℃) 5-40