1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Wedge Nut Type F (Iron/Trivalent Chromate) (Pack Product)

YHT1 FASTENING

Wedge Nut Type F (Iron/Trivalent Chromate) (Pack Product)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 54.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The special wedge face shape locks the target bolt tightly.
For mounting onto bicycles, vibrating machinery, tools, casters, etc.
Fits into small boxes. When placing an order, please enter the number of pieces in the quantity column.

Part Number
KSB12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 54.19

YHT1 FASTENING 50 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 12 Material SWCH10R Applications, Functions Stop loosening
Thread Type Metric coarse Surface Treatment Trivalent Chromate Sales Unit Box/package
Locking Details Wedge nut Surface Treatment (Details) Trivalent Chromate Pitch 1.75

Please check the type/dimensions/specifications of the part KSB12 in the Wedge Nut Type F (Iron/Trivalent Chromate) (Pack Product) series.