1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Wedge Nut Type A (Stainless Steel) (Pack Product)

Wedge Nut Type A (Stainless Steel) (Pack Product)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 30.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The special shape with a wedge face makes a wedge effect and locks the target bolt tightly.
For mounting on bicycles, vibrating machinery, tools, casters, etc.
Sold in small boxes. When placing an order, please enter the number of pieces in the quantity column.

Part Number
SKSB4
SKSB5
SKSB6
SKSB8
SKSB10
SKSB12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread (M) Number of pieces
(pcs.)
Pitch

฿ 40.36

FASTENING 50 Piece(s) 8 Day(s) 420000.7

฿ 30.97

YHT1 FASTENING 1,500 Piece(s) 7 Day(s) 515000.8

฿ 41.79

FASTENING 50 Piece(s) 8 Day(s) 68001

฿ 62.90

YHT1 FASTENING 400 Piece(s) 7 Day(s) 84001.25

฿ 126.77

YHT1 FASTENING 250 Piece(s) 7 Day(s) 102501.5

฿ 169.22

YHT1 FASTENING 150 Piece(s) 7 Day(s) 121501.75

Loading...

  1. 1

Basic Information

Material Stainless Steel Applications, Functions Stop loosening Thread Type Metric coarse
Surface Treatment No Sales Unit Box/package Locking Details Wedge nut
Surface Treatment (Details) No