1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

The Motor Neo100 Premium, Vertical Type, Flange Mount, 4 Pole

HIS THREE PHASE MOTOR TFOA

The Motor Neo100 Premium, Vertical Type, Flange Mount, 4 Pole
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 35,749.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

In addition to maintaining mounting compatibility so that it can be used in the same way as conventional motors, also boasts an energy saving effect and further improvements to reliability and low-noise/low-shock technology.

 
Part Number
VTFO-LK-4P-2.2KW
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 35,749.00

HIS THREE PHASE MOTOR TFOA 1 Piece(s) 25 Day(s)

Loading...

  1. 1

Basic Information

Mounting Method Round flange Power Supply Three-Phase Voltage Specifications AC200V Type
Rated Output(kw) 2.2 Features Highly efficient Environment Standard
Brake No Shaft Shape With Keyway Terminal Box Position Left
Shaft Diameter 28j6 Specifications Indoor type

Please check the type/dimensions/specifications of the part VTFO-LK-4P-2.2KW in the The Motor Neo100 Premium, Vertical Type, Flange Mount, 4 Pole series.