Bargain Hexagonal Socket Head Bolt (Cap Bolt) · Black Oxide Finish/Package Sale -

Caution
Product Description
Thanks to a loyal customer base, the cumulative shipment quantity of the series has reached 1 million.
The "Bargain Cap Bolt" is a new product launched on 8/17/2015.
An optimized procurement method allows for a cost reduction of up to 46% compared to previous products (1.62 JPY per item).
Of course, all goods can be delivered free of charge on the same day you order. Material certificates can be found on the PDF page on the right.
[Specifications]
Fully Threaded - Material: Iron - Surface Treatment: Uni-Chromate, Strength Category: 12.9 - Sales Unit: Small Box
[Sizes Offered]
M3 → Length 6 mm, 8 mm, 10 mm
M4 → Length 6 mm, 8 mm, 10 mm
M5 → Length 10mm, 12mm, 20mm
M6 → Length 10mm, 12mm, 15mm, 20mm