(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Over 1 million sold.
The Bargain cap bolt is a new product launched on August 17, 2015.
Very popular, cost-effective cap bolt.
Free, same-day shipping available. Material certificates can be obtained from the PDF page on the right.
[Specifications]
All screws – Material: Stainless steel; Surface treatment: None; Strength classification: A2-70; Sales unit: Small box
[Sizes handled]
Thread: M3; Length (mm): 6, 8, 10
Thread: M4; Length (mm): 6, 8, 10
Thread: M5; Length (mm): 10, 12, 20
Thread: M6; Length (mm): 10, 12, 15, 20
Material | Stainless Steel | SurfaceTreatment | No | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Mounting Hole Shape | Hex Socket | Additional Shape | Standard | Screw Type | Complete thread |
Thread Type | Metric coarse | Strength Class (Stainless Steel) | A2-70 | Application | Standard |
Please check the type/dimensions/specifications of the part S4-8 in the Bargain Hexagonal Socket Head Bolt (Cap Bolt) · Stainless Steel/Box Sale - series.
Part Number |
---|
S3-10 |
S4-10 |
S4-6 |
S5-12 |
S8-60 |
S8-70 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 808.02 | 1 Pack(s) | 1,000 Pieces Per Package | Same day | 10 | 3 | 10 | 0.5 | ||
฿ 1,027.68 | 1 Pack(s) | 1,000 Pieces Per Package | Same day | 10 | 4 | 10 | 0.7 | ||
฿ 1,089.51 | 1 Pack(s) | 1,000 Pieces Per Package | Available | Same day | 10 | 4 | 6 | 0.7 | |
฿ 1,366.69 | 1 Pack(s) | 800 Pieces Per Package | Available | Same day | 10 | 5 | 12 | 0.8 | |
฿ 1,118.18 | 1 Pack(s) | 200 Pieces Per Package | 31 Day(s) | 10 | - | - | - | ||
฿ 1,483.57 | 1 Pack(s) | 100 Pieces Per Package | 31 Day(s) | 10 | - | - | - |
How can we improve?
How can we improve?