1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Center Ring with NW Outer Ring - Vacuum Part NW Series (SKF40-OZ)

HMG VACUUM PIPING COMPONENTS

Center Ring with NW Outer Ring - Vacuum Part NW Series (SKF40-OZ)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Shonan Maruhachi STEC vacuum pipes - priced low, at MISUMI.
High quality centering for vacuum piping is available at low price.

Part Number
SKF40-OZ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable Flange Size (Nominal)

฿ 933.72

HMG VACUUM PIPING COMPONENTS 1 Piece(s) 3 Day(s) 10[40] NW40

Loading...

  1. 1

Basic Information

Type Center Rings Center Ring Type Center Ring with Outer Ring Center Ring (or Inner Ring) Material SUS304
Outer Ring Material SUS304

Please check the type/dimensions/specifications of the part SKF40-OZ in the Center Ring with NW Outer Ring - Vacuum Part NW Series series.

Products with similar specification

Part Number
SKF16-OZ
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSApplicable Flange Size (Nominal)

฿ 694.86

1 Piece(s) 3 Day(s) 10[16] NW16