Slide Bar Latch, Stainless Steel Strong Plate Latch

Brand :
STRONG

Caution

    Product Description

    Multi-Purpose Latch.
    This equipment is suitable for locking doors, windows, furniture, and tooling cabinet.
    It can install in 2 ways
    1. Install with hasp latch stopper
    Door locking mechanism : move and rotate the lever for holding on it
    2. Install with locking plate,
    Door locking mechanism: slider the lever into the door frame’s slot
    [Features]
    • Installation 2 methods
    • Easy and convenient for installation (Use screw only 4 pcs)
    • Latch arm length 50, 70 and 100 mm.
    • Material: Stainless steel (SUS304)
    [Applications]
    Suitable for locking doors in home residences and tooling cabinet

    Features

    ●A convenient shock-absorbing metl fitting that can also be used as a latch.

    Specification

    ●With packed-in screws.

    Materials

    ●Stainless Steel(SUS304)
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat