1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Best anchor【1-50 Pieces Per Package】

Best anchor
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 32.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Brand]Deikomu
[Nominal Thread Size]
M6,M8,M10,M12,M16,M20,M30
[Material]
Stainless steel, steel

 
Part Number
C-1060
C-860
SC-860
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipMaterial Nominal of Thread Thread Length
(mm)
Drill Diameter
(mm)

฿ 32.20

DYM1 FASTENING 50 Piece(s) 10 Day(s) IronM102510.5

฿ 1,758.00

ANCHORS 1 Pack(s)

50 Pieces Per Package

16 Day(s) IronM8208.5

฿ 1,692.00

ANCHORS 1 Pack(s)

50 Pieces Per Package

17 Day(s) Stainless SteelM8208.5

Loading...

  1. 1

Basic Information

Type Anchor Bolt Surface Treatment Fabric Full Length(mm) 60