1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chemical anchor R type

Chemical anchor R type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 272.11/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Uses denatured vinyl ester resin that does not make use of substances regulated by revisions (effective November 1, 2014) to the Industrial Safety and Health Act of Japan by the Ministry of Health, Labor and Welfare of Japan or the 13 volatile organic compounds (VOC) that can cause sick house syndrome. Produces no offensive styrene odor whatsoever during assembly.
Can be quickly and easily assembled thanks to the anchor reinforcing bar embedding machine having been changed from a conventional hammer drill (rotation and strike assembly) to an electric drill (rotation assembly).
Can be assembled underwater (using rotation and strike assembly as the assembly method).

Features

●An adhesive anchor that does not use the VOC 13 items that cause the sick house syndrome prescribed by the Ministry of Health, Labor and Welfare as raw materials, that is healthy and environmentally friendly. No styrene smell which makes you feeling unpleasant during construction.

Usage

●Joint bar for refurbishment. 
●Earthquake resistant reinforcement.
●Iron frame base mounting.

Specification

●Rotating Construction/Rotating Percussion Construction Type

Materials

●Non-Styrene Modified Vinyl Ester Resin

Warning

●The maximum tensile load is the value at the concrete strength Fc21N/mm2.
Part Number
R-16N
R-19NSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(cm3)
Capsule diameter
(mm)
Capsule length
(mm)

฿ 327.00

ANCHORS 1 Piece(s) 16 Day(s) 1815110

฿ 272.11

฿ 144.25

ANCHORS 1 Piece(s) Same day 4019153

Loading...

  1. 1

Basic Information

Type Bonded anchor