(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A linear guiding device with high rigidity that includes large diameter steel balls in order to achieve good balance and a high load capacity.
[Features]
· A high rigidity series that has the highest rated load for the ball type
· Wide variation that responds to needs
· A stainless steel line up with excellent corrosion resistance
· A series that has dust-proof specifications that demonstrate excellent dust performance.
Part Number |
---|
LWH15C[1,2,3,4,5,6,7,8,9]R[67-1500/1]BH |
LWH15C[1,2,3,4,5,6,7,8,9]R[67-1500/1]BHS1 |
LWH20C[1,2,3,4,5,6,7,8,9]R[84-1980/1]BH |
LWH20C[1,2,3,4,5,6,7,8,9]R[84-1980/1]BHS1 |
LWH25C[1,2,3,4,5,6,7,8,9]R[96-3000/1]BH |
LWH25C[1,2,3,4,5,6,7,8,9]R[96-3000/1]BHS1 |
LWHD15C[1,2,3,4,5,6,7,8,9]R[67-1500/1]BH |
LWHD15C[1,2,3,4,5,6,7,8,9]R[67-1500/1]BHS1 |
LWHD25C[1,2,3,4,5,6,7,8,9]R[96-3000/1]BH |
LWHD25C[1,2,3,4,5,6,7,8,9]R[96-3000/1]BHS1 |
LWHD30C[1,2,3,4,5,6,7,8,9]R[114-2960/1]BH |
LWHD30C[1,2,3,4,5,6,7,8,9]R[114-2960/1]BHS1 |
LWHDG25C[1,2,3,4,5,6,7,8,9]R[119-3000/1]H |
LWHDG25C[1,2,3,4,5,6,7,8,9]R[119-3000/1]HS1 |
LWHDG30C[1,2,3,4,5,6,7,8,9]R[140-2960/1]H |
LWHDG30C[1,2,3,4,5,6,7,8,9]R[140-2960/1]HS1 |
LWHG20C[1,2,3,4,5,6,7,8,9]R[113-1980/1]H |
LWHG20C[1,2,3,4,5,6,7,8,9]R[113-1980/1]HS1 |
LWHG25C[1,2,3,4,5,6,7,8,9]R[119-3000/1]H |
LWHG25C[1,2,3,4,5,6,7,8,9]R[119-3000/1]HS1 |
LWHG30C[1,2,3,4,5,6,7,8,9]R[140-2960/1]H |
LWHG30C[1,2,3,4,5,6,7,8,9]R[140-2960/1]HS1 |
LWHS15C[1,2,3,4,5,6,7,8,9]R[67-1500/1]BH |
LWHS15C[1,2,3,4,5,6,7,8,9]R[67-1500/1]BHS1 |
LWHS20C[1,2,3,4,5,6,7,8,9]R[84-1980/1]BH |
LWHS20C[1,2,3,4,5,6,7,8,9]R[84-1980/1]BHS1 |
LWHS25C[1,2,3,4,5,6,7,8,9]R[96-3000/1]BH |
LWHS25C[1,2,3,4,5,6,7,8,9]R[96-3000/1]BHS1 |
LWHS30C[1,2,3,4,5,6,7,8,9]R[114-2960/1]BH |
LWHS30C[1,2,3,4,5,6,7,8,9]R[114-2960/1]BHS1 |
LWHT20C[1,2,3,4,5,6,7,8,9]R[84-1980/1]BH |
LWHT20C[1,2,3,4,5,6,7,8,9]R[84-1980/1]BHS1 |
LWHT25C[1,2,3,4,5,6,7,8,9]R[96-3000/1]BH |
LWHT25C[1,2,3,4,5,6,7,8,9]R[96-3000/1]BHS1 |
LWHT30C[1,2,3,4,5,6,7,8,9]R[114-2960/1]BH |
LWHT30C[1,2,3,4,5,6,7,8,9]R[114-2960/1]BHS1 |
LWHTG20C[1,2,3,4,5,6,7,8,9]R[113-1980/1]H |
LWHTG20C[1,2,3,4,5,6,7,8,9]R[113-1980/1]HS1 |
LWHTG25C[1,2,3,4,5,6,7,8,9]R[119-3000/1]H |
LWHTG25C[1,2,3,4,5,6,7,8,9]R[119-3000/1]HS1 |
LWHTG30C[1,2,3,4,5,6,7,8,9]R[140-2960/1]H |
LWHTG30C[1,2,3,4,5,6,7,8,9]R[140-2960/1]HS1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Rail Length L (mm) | Preload | Accuracy | Material | No. of Blocks | Dustproof Specification | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 67 ~ 1500 | Standard | High Grade | Carbon Steel | 1 ~ 9 | - | Incompatible | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 67 ~ 1500 | Standard | High Grade | Carbon Steel | 1 ~ 9 | - | Free Combination S1 | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 84 ~ 1980 | Standard | High Grade | Carbon Steel | 1 ~ 9 | - | Incompatible | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 84 ~ 1980 | Standard | High Grade | Carbon Steel | 1 ~ 9 | - | Free Combination S1 | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 96 ~ 3000 | Standard | High Grade | Carbon Steel | 1 ~ 9 | - | Not Compatible | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 96 ~ 3000 | Standard | High Grade | Carbon Steel | 1 ~ 9 | - | Free Combination S1 | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 67 ~ 1500 | Standard | High Grade | Carbon Steel | 1 ~ 9 | - | Not Compatible | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 67 ~ 1500 | Standard | High Grade | Carbon Steel | 1 ~ 9 | - | Free Combination S1 | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 96 ~ 3000 | Standard | High Grade | Carbon Steel | 1 ~ 9 | - | Not Compatible | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 96 ~ 3000 | Standard | High Grade | Carbon Steel | 1 ~ 9 | - | Free Combination S1 | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 114 ~ 2960 | Standard | High Grade | Carbon Steel | 1 ~ 9 | - | Not Compatible | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 114 ~ 2960 | Standard | High Grade | Carbon Steel | 1 ~ 9 | - | Free Combination S1 | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 119 ~ 3000 | Standard | High Grade | Carbon Steel | 1 ~ 9 | Standard | Not Compatible | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 119 ~ 3000 | Standard | High Grade | Carbon Steel | 1 ~ 9 | Standard | Free Combination S1 | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 140 ~ 2960 | Standard | High Grade | Carbon Steel | 1 ~ 9 | Standard | Not Compatible | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 140 ~ 2960 | Standard | High Grade | Carbon Steel | 1 ~ 9 | Standard | Free Combination S1 | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 113 ~ 1980 | Standard | High Grade | Carbon Steel | 1 ~ 9 | Standard | Not Compatible | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 113 ~ 1980 | Standard | High Grade | Carbon Steel | 1 ~ 9 | Standard | Free Combination S1 | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 119 ~ 3000 | Standard | High Grade | Carbon Steel | 1 ~ 9 | Standard | Not Compatible | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 119 ~ 3000 | Standard | High Grade | Carbon Steel | 1 ~ 9 | Standard | Free Combination S1 | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 140 ~ 2960 | Standard | High Grade | Carbon Steel | 1 ~ 9 | Standard | Not Compatible | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 140 ~ 2960 | Standard | High Grade | Carbon Steel | 1 ~ 9 | Standard | Free Combination S1 | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 67 ~ 1500 | Standard | High Grade | Carbon Steel | 1 ~ 9 | - | Not Compatible | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 67 ~ 1500 | Standard | High Grade | Carbon Steel | 1 ~ 9 | - | Free Combination S1 | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 84 ~ 1980 | Standard | High Grade | Carbon Steel | 1 ~ 9 | - | Not Compatible | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 84 ~ 1980 | Standard | High Grade | Carbon Steel | 1 ~ 9 | - | Free Combination S1 | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 96 ~ 3000 | Standard | High Grade | Carbon Steel | 1 ~ 9 | - | Not Compatible | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 96 ~ 3000 | Standard | High Grade | Carbon Steel | 1 ~ 9 | - | Free Combination S1 | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 114 ~ 2960 | Standard | High Grade | Carbon Steel | 1 ~ 9 | - | Not Compatible | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 114 ~ 2960 | Standard | High Grade | Carbon Steel | 1 ~ 9 | - | Free Combination S1 | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 84 ~ 1980 | Standard | High Grade | Carbon Steel | 1 ~ 9 | - | Not Compatible | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 84 ~ 1980 | Standard | High Grade | Carbon Steel | 1 ~ 9 | - | Free Combination S1 | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 96 ~ 3000 | Standard | High Grade | Carbon Steel | 1 ~ 9 | - | Not Compatible | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 96 ~ 3000 | Standard | High Grade | Carbon Steel | 1 ~ 9 | - | Free Combination S1 | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 114 ~ 2960 | Standard | High Grade | Carbon Steel | 1 ~ 9 | - | Not Compatible | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 114 ~ 2960 | Standard | High Grade | Carbon Steel | 1 ~ 9 | - | Free Combination S1 | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 113 ~ 1980 | Standard | High Grade | Carbon Steel | 1 ~ 9 | Standard | Not Compatible | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 113 ~ 1980 | Standard | High Grade | Carbon Steel | 1 ~ 9 | Standard | Free Combination S1 | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 119 ~ 3000 | Standard | High Grade | Carbon Steel | 1 ~ 9 | Standard | Not Compatible | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 119 ~ 3000 | Standard | High Grade | Carbon Steel | 1 ~ 9 | Standard | Free Combination S1 | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 140 ~ 2960 | Standard | High Grade | Carbon Steel | 1 ~ 9 | Standard | Not Compatible | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 140 ~ 2960 | Standard | High Grade | Carbon Steel | 1 ~ 9 | Standard | Free Combination S1 |
Loading...
How can we improve?
How can we improve?