(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A linear guiding device with high rigidity that includes large diameter steel balls in order to achieve good balance and a high load capacity.
[Features]
· A high rigidity series that has the highest rated load for the ball type
· Wide variation that responds to needs
· A stainless steel line up with excellent corrosion resistance
· A series that has dust-proof specifications that demonstrate excellent dust performance.
Part Number |
---|
MH15C[1,2,3,4,5,6,7,8,9]R[67-1500/1]H |
MH15C[1,2,3,4,5,6,7,8,9]R[67-1500/1]HS1 |
MH20C[1,2,3,4,5,6,7,8,9]R[84-1980/1]H |
MH20C[1,2,3,4,5,6,7,8,9]R[84-1980/1]HS1 |
MH25C[1,2,3,4,5,6,7,8,9]R[96-3000/1]H |
MH25C[1,2,3,4,5,6,7,8,9]R[96-3000/1]HS1 |
MH30C[1,2,3,4,5,6,7,8,9]R[114-2960/1]H |
MH30C[1,2,3,4,5,6,7,8,9]R[114-2960/1]HS1 |
MHD15C[1,2,3,4,5,6,7,8,9]R[67-1500/1]H |
MHD15C[1,2,3,4,5,6,7,8,9]R[67-1500/1]HS1 |
MHD25C[1,2,3,4,5,6,7,8,9]R[96-3000/1]H |
MHD25C[1,2,3,4,5,6,7,8,9]R[96-3000/1]HS1 |
MHD30C[1,2,3,4,5,6,7,8,9]R[114-2960/1]H |
MHD30C[1,2,3,4,5,6,7,8,9]R[114-2960/1]HS1 |
MHDG30C[1,2,3,4,5,6,7,8,9]R[140-2960/1]H |
MHDG30C[1,2,3,4,5,6,7,8,9]R[140-2960/1]HS1 |
MHG20C[1,2,3,4,5,6,7,8,9]R[113-1980/1]H |
MHG20C[1,2,3,4,5,6,7,8,9]R[113-1980/1]HS1 |
MHG25C[1,2,3,4,5,6,7,8,9]R[119-3000/1]H |
MHG25C[1,2,3,4,5,6,7,8,9]R[119-3000/1]HS1 |
MHG30C[1,2,3,4,5,6,7,8,9]R[140-2960/1]H |
MHG30C[1,2,3,4,5,6,7,8,9]R[140-2960/1]HS1 |
MHS15C[1,2,3,4,5,6,7,8,9]R[67-1500/1]H |
MHS15C[1,2,3,4,5,6,7,8,9]R[67-1500/1]HS1 |
MHS20C[1,2,3,4,5,6,7,8,9]R[84-1980/1]H |
MHS20C[1,2,3,4,5,6,7,8,9]R[84-1980/1]HS1 |
MHS25C[1,2,3,4,5,6,7,8,9]R[96-3000/1]H |
MHS25C[1,2,3,4,5,6,7,8,9]R[96-3000/1]HS1 |
MHS30C[1,2,3,4,5,6,7,8,9]R[114-2960/1]H |
MHS30C[1,2,3,4,5,6,7,8,9]R[114-2960/1]HS1 |
MHSG25C[1,2,3,4,5,6,7,8,9]R[119-3000/1]H |
MHSG25C[1,2,3,4,5,6,7,8,9]R[119-3000/1]HS1 |
MHT15C[1,2,3,4,5,6,7,8,9]R[67-1500/1]H |
MHT15C[1,2,3,4,5,6,7,8,9]R[67-1500/1]HS1 |
MHT20C[1,2,3,4,5,6,7,8,9]R[84-1980/1]H |
MHT20C[1,2,3,4,5,6,7,8,9]R[84-1980/1]HS1 |
MHT25C[1,2,3,4,5,6,7,8,9]R[96-3000/1]H |
MHT25C[1,2,3,4,5,6,7,8,9]R[96-3000/1]HS1 |
MHT30C[1,2,3,4,5,6,7,8,9]R[114-2960/1]H |
MHT30C[1,2,3,4,5,6,7,8,9]R[114-2960/1]HS1 |
MHTG20C[1,2,3,4,5,6,7,8,9]R[113-1980/1]H |
MHTG20C[1,2,3,4,5,6,7,8,9]R[113-1980/1]HS1 |
MHTG25C[1,2,3,4,5,6,7,8,9]R[119-3000/1]H |
MHTG25C[1,2,3,4,5,6,7,8,9]R[119-3000/1]HS1 |
MHTG30C[1,2,3,4,5,6,7,8,9]R[140-2960/1]H |
MHTG30C[1,2,3,4,5,6,7,8,9]R[140-2960/1]HS1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Rail Length L (mm) | No. of Blocks | Dustproof Specification | Specifications |
---|---|---|---|---|---|---|---|---|---|---|
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 67 ~ 1500 | 1 ~ 9 | Standard | Not Compatible | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 67 ~ 1500 | 1 ~ 9 | Standard | Free Combination S1 | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 84 ~ 1980 | 1 ~ 9 | Standard | Not Compatible | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 84 ~ 1980 | 1 ~ 9 | Standard | Free Combination S1 | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 96 ~ 3000 | 1 ~ 9 | Standard | Not Compatible | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 96 ~ 3000 | 1 ~ 9 | Standard | Free Combination S1 | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 114 ~ 2960 | 1 ~ 9 | Standard | Not Compatible | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 114 ~ 2960 | 1 ~ 9 | Standard | Free Combination S1 | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 67 ~ 1500 | 1 ~ 9 | Standard | Not Compatible | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 67 ~ 1500 | 1 ~ 9 | Standard | Free Combination S1 | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 96 ~ 3000 | 1 ~ 9 | Standard | Not Compatible | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 96 ~ 3000 | 1 ~ 9 | Standard | Free Combination S1 | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 114 ~ 2960 | 1 ~ 9 | Standard | Not Compatible | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 114 ~ 2960 | 1 ~ 9 | Standard | Free Combination S1 | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 140 ~ 2960 | 1 ~ 9 | Standard | Not Compatible | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 140 ~ 2960 | 1 ~ 9 | Standard | Free Combination S1 | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 113 ~ 1980 | 1 ~ 9 | Standard | Not Compatible | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 113 ~ 1980 | 1 ~ 9 | Standard | Free Combination S1 | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 119 ~ 3000 | 1 ~ 9 | Standard | Not Compatible | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 119 ~ 3000 | 1 ~ 9 | Standard | Free Combination S1 | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 140 ~ 2960 | 1 ~ 9 | Standard | Not Compatible | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 140 ~ 2960 | 1 ~ 9 | Standard | Free Combination S1 | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 67 ~ 1500 | 1 ~ 9 | Standard | Not Compatible | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 67 ~ 1500 | 1 ~ 9 | Standard | Free Combination S1 | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 84 ~ 1980 | 1 ~ 9 | Standard | Not Compatible | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 84 ~ 1980 | 1 ~ 9 | Standard | Free Combination S1 | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 96 ~ 3000 | 1 ~ 9 | Standard | Not Compatible | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 96 ~ 3000 | 1 ~ 9 | Standard | Free Combination S1 | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 114 ~ 2960 | 1 ~ 9 | Standard | Not Compatible | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 114 ~ 2960 | 1 ~ 9 | Standard | Free Combination S1 | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 119 ~ 3000 | 1 ~ 9 | Standard | Not Compatible | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 119 ~ 3000 | 1 ~ 9 | Standard | Free Combination S1 | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 67 ~ 1500 | 1 ~ 9 | Standard | Not Compatible | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 67 ~ 1500 | 1 ~ 9 | Standard | Free Combination S1 | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 84 ~ 1980 | 1 ~ 9 | Standard | Not Compatible | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 84 ~ 1980 | 1 ~ 9 | Standard | Free Combination S1 | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 96 ~ 3000 | 1 ~ 9 | Standard | Not Compatible | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 96 ~ 3000 | 1 ~ 9 | Standard | Free Combination S1 | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 114 ~ 2960 | 1 ~ 9 | Standard | Not Compatible | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 114 ~ 2960 | 1 ~ 9 | Standard | Free Combination S1 | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 113 ~ 1980 | 1 ~ 9 | Standard | Not Compatible | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 113 ~ 1980 | 1 ~ 9 | Standard | Free Combination S1 | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 119 ~ 3000 | 1 ~ 9 | Standard | Not Compatible | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 119 ~ 3000 | 1 ~ 9 | Standard | Free Combination S1 | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 140 ~ 2960 | 1 ~ 9 | Standard | Not Compatible | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 140 ~ 2960 | 1 ~ 9 | Standard | Free Combination S1 |
Loading...
Preload | Standard | Accuracy | High Grade | Material | Carbon Steel |
---|
How can we improve?
How can we improve?