(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Aiming for compactness on all sides. A universal type linear motion guiding device that has high versatility.
[Features]
· A universal series that is compact and has high versatility
· Wide variation that responds to needs
· A stainless steel line up with excellent corrosion resistance
· A low noise linear way E that achieves smooth and quiet work
Part Number |
---|
ME15C[1,2,3,4,5,6,7,8,9]R[58-1600/1][0.5,1] |
ME15C[1,2,3,4,5,6,7,8,9]R[58-1600/1][0.5,1]S1 |
ME20C[1,2,3,4,5,6,7,8,9]R[68-2200/1][0.5,1] |
ME20C[1,2,3,4,5,6,7,8,9]R[68-2200/1][0.5,1]S1 |
ME25C[1,2,3,4,5,6,7,8,9]R[84-2980/1][0.5,1] |
ME25C[1,2,3,4,5,6,7,8,9]R[84-2980/1][0.5,1]S1 |
ME30C[1,2,3,4,5,6,7,8,9]R[98-3000/1][0.5,1] |
ME30C[1,2,3,4,5,6,7,8,9]R[98-3000/1][0.5,1]S1 |
MEC15C[1,2,3,4,5,6,7,8,9]R[42-1600/1][0.5,1] |
MEC15C[1,2,3,4,5,6,7,8,9]R[42-1600/1][0.5,1]S1 |
MEC20C[1,2,3,4,5,6,7,8,9]R[48-2200/1][0.5,1] |
MEC20C[1,2,3,4,5,6,7,8,9]R[48-2200/1][0.5,1]S1 |
MEC25C[1,2,3,4,5,6,7,8,9]R[60-2980/1][0.5,1] |
MEC25C[1,2,3,4,5,6,7,8,9]R[60-2980/1][0.5,1]S1 |
MEC30C[1,2,3,4,5,6,7,8,9]R[69-3000/1][0.5,1] |
MEC30C[1,2,3,4,5,6,7,8,9]R[69-3000/1][0.5,1]S1 |
MEG15C[1,2,3,4,5,6,7,8,9]R[71-1600/1][0.5,1] |
MEG15C[1,2,3,4,5,6,7,8,9]R[71-1600/1][0.5,1]S1 |
MEG20C[1,2,3,4,5,6,7,8,9]R[84-2200/1][0.5,1] |
MEG20C[1,2,3,4,5,6,7,8,9]R[84-2200/1][0.5,1]S1 |
MES15C[1,2,3,4,5,6,7,8,9]R[58-1600/1][0.5,1] |
MES15C[1,2,3,4,5,6,7,8,9]R[58-1600/1][0.5,1]S1 |
MES20C[1,2,3,4,5,6,7,8,9]R[68-2200/1][0.5,1] |
MES20C[1,2,3,4,5,6,7,8,9]R[68-2200/1][0.5,1]S1 |
MES25C[1,2,3,4,5,6,7,8,9]R[84-2980/1][0.5,1] |
MES25C[1,2,3,4,5,6,7,8,9]R[84-2980/1][0.5,1]S1 |
MES30C[1,2,3,4,5,6,7,8,9]R[98-3000/1][0.5,1] |
MES30C[1,2,3,4,5,6,7,8,9]R[98-3000/1][0.5,1]S1 |
MESC15C[1,2,3,4,5,6,7,8,9]R[41-1600/1][0.5,1] |
MESC15C[1,2,3,4,5,6,7,8,9]R[41-1600/1][0.5,1]S1 |
MESC20C[1,2,3,4,5,6,7,8,9]R[48-2200/1][0.5,1] |
MESC20C[1,2,3,4,5,6,7,8,9]R[48-2200/1][0.5,1]S1 |
MESC25C[1,2,3,4,5,6,7,8,9]R[60-2980/1][0.5,1] |
MESC25C[1,2,3,4,5,6,7,8,9]R[60-2980/1][0.5,1]S1 |
MESC30C[1,2,3,4,5,6,7,8,9]R[69-3000/1][0.5,1] |
MESC30C[1,2,3,4,5,6,7,8,9]R[69-3000/1][0.5,1]S1 |
MESG15C[1,2,3,4,5,6,7,8,9]R[71-1600/1][0.5,1] |
MESG15C[1,2,3,4,5,6,7,8,9]R[71-1600/1][0.5,1]S1 |
MESG20C[1,2,3,4,5,6,7,8,9]R[84-2200/1][0.5,1] |
MESG20C[1,2,3,4,5,6,7,8,9]R[84-2200/1][0.5,1]S1 |
MESG25C[1,2,3,4,5,6,7,8,9]R[103-2980/1][0.5,1] |
MESG25C[1,2,3,4,5,6,7,8,9]R[103-2980/1][0.5,1]S1 |
MESG30C[1,2,3,4,5,6,7,8,9]R[130-3000/1][0.5,1] |
MESG30C[1,2,3,4,5,6,7,8,9]R[130-3000/1][0.5,1]S1 |
MET15C[1,2,3,4,5,6,7,8,9]R[58-1600/1][0.5,1] |
MET15C[1,2,3,4,5,6,7,8,9]R[58-1600/1][0.5,1]S1 |
MET20C[1,2,3,4,5,6,7,8,9]R[68-2200/1][0.5,1] |
MET20C[1,2,3,4,5,6,7,8,9]R[68-2200/1][0.5,1]S1 |
MET25C[1,2,3,4,5,6,7,8,9]R[84-2980/1][0.5,1] |
MET25C[1,2,3,4,5,6,7,8,9]R[84-2980/1][0.5,1]S1 |
MET30C[1,2,3,4,5,6,7,8,9]R[98-3000/1][0.5,1] |
MET30C[1,2,3,4,5,6,7,8,9]R[98-3000/1][0.5,1]S1 |
METC15C[1,2,3,4,5,6,7,8,9]R[42-1600/1][0.5,1] |
METC15C[1,2,3,4,5,6,7,8,9]R[42-1600/1][0.5,1]S1 |
METC20C[1,2,3,4,5,6,7,8,9]R[68-2200/1][0.5,1] |
METC20C[1,2,3,4,5,6,7,8,9]R[68-2200/1][0.5,1]S1 |
METC25C[1,2,3,4,5,6,7,8,9]R[60-2980/1][0.5,1] |
METC25C[1,2,3,4,5,6,7,8,9]R[60-2980/1][0.5,1]S1 |
METC30C[1,2,3,4,5,6,7,8,9]R[69-3000/1][0.5,1] |
METC30C[1,2,3,4,5,6,7,8,9]R[69-3000/1][0.5,1]S1 |
METG15C[1,2,3,4,5,6,7,8,9]R[71-1600/1][0.5,1] |
METG15C[1,2,3,4,5,6,7,8,9]R[71-1600/1][0.5,1]S1 |
METG20C[1,2,3,4,5,6,7,8,9]R[84-2200/1][0.5,1] |
METG20C[1,2,3,4,5,6,7,8,9]R[84-2200/1][0.5,1]S1 |
METG25C[1,2,3,4,5,6,7,8,9]R[103-2980/1][0.5,1] |
METG25C[1,2,3,4,5,6,7,8,9]R[103-2980/1][0.5,1]S1 |
METG30C[1,2,3,4,5,6,7,8,9]R[130-3000/1][0.5,1] |
METG30C[1,2,3,4,5,6,7,8,9]R[130-3000/1][0.5,1]S1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Rail Length L (mm) | No. of Blocks | Specifications |
---|---|---|---|---|---|---|---|---|---|
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 58 ~ 1600 | 1 ~ 9 | Not Compatible | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 58 ~ 1600 | 1 ~ 9 | Free Combination S1 | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 68 ~ 2200 | 1 ~ 9 | Not Compatible | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 68 ~ 2200 | 1 ~ 9 | Free Combination S1 | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 84 ~ 2980 | 1 ~ 9 | Not Compatible | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 84 ~ 2980 | 1 ~ 9 | Free Combination S1 | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 98 ~ 3000 | 1 ~ 9 | Not Compatible | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 98 ~ 3000 | 1 ~ 9 | Free Combination S1 | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 42 ~ 1600 | 1 ~ 9 | Not Compatible | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 42 ~ 1600 | 1 ~ 9 | Free Combination S1 | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 48 ~ 2200 | 1 ~ 9 | Not Compatible | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 48 ~ 2200 | 1 ~ 9 | Free Combination S1 | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 60 ~ 2980 | 1 ~ 9 | Not Compatible | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 60 ~ 2980 | 1 ~ 9 | Free Combination S1 | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 69 ~ 3000 | 1 ~ 9 | Not Compatible | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 69 ~ 3000 | 1 ~ 9 | Free Combination S1 | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 71 ~ 1600 | 1 ~ 9 | Not Compatible | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 71 ~ 1600 | 1 ~ 9 | Free Combination S1 | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 84 ~ 2200 | 1 ~ 9 | Not Compatible | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 84 ~ 2200 | 1 ~ 9 | Free Combination S1 | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 58 ~ 1600 | 1 ~ 9 | Not Compatible | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 58 ~ 1600 | 1 ~ 9 | Free Combination S1 | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 68 ~ 2200 | 1 ~ 9 | Not Compatible | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 68 ~ 2200 | 1 ~ 9 | Free Combination S1 | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 84 ~ 2980 | 1 ~ 9 | Not Compatible | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 84 ~ 2980 | 1 ~ 9 | Free Combination S1 | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 98 ~ 3000 | 1 ~ 9 | Not Compatible | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 98 ~ 3000 | 1 ~ 9 | Free Combination S1 | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 41 ~ 1600 | 1 ~ 9 | Not Compatible | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 41 ~ 1600 | 1 ~ 9 | Free Combination S1 | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 48 ~ 2200 | 1 ~ 9 | Not Compatible | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 48 ~ 2200 | 1 ~ 9 | Free Combination S1 | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 60 ~ 2980 | 1 ~ 9 | Not Compatible | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 60 ~ 2980 | 1 ~ 9 | Free Combination S1 | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 69 ~ 3000 | 1 ~ 9 | Not Compatible | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 69 ~ 3000 | 1 ~ 9 | Free Combination S1 | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 71 ~ 1600 | 1 ~ 9 | Not Compatible | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 71 ~ 1600 | 1 ~ 9 | Free Combination S1 | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 84 ~ 2200 | 1 ~ 9 | Not Compatible | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 84 ~ 2200 | 1 ~ 9 | Free Combination S1 | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 103 ~ 2980 | 1 ~ 9 | Not Compatible | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 103 ~ 2980 | 1 ~ 9 | Free Combination S1 | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 130 ~ 3000 | 1 ~ 9 | Not Compatible | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 130 ~ 3000 | 1 ~ 9 | Free Combination S1 | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 58 ~ 1600 | 1 ~ 9 | Not Compatible | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 58 ~ 1600 | 1 ~ 9 | Free Combination S1 | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 68 ~ 2200 | 1 ~ 9 | Not Compatible | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 68 ~ 2200 | 1 ~ 9 | Free Combination S1 | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 84 ~ 2980 | 1 ~ 9 | Not Compatible | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 84 ~ 2980 | 1 ~ 9 | Free Combination S1 | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 98 ~ 3000 | 1 ~ 9 | Not Compatible | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 98 ~ 3000 | 1 ~ 9 | Free Combination S1 | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 42 ~ 1600 | 1 ~ 9 | Not Compatible | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 42 ~ 1600 | 1 ~ 9 | Free Combination S1 | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 68 ~ 2200 | 1 ~ 9 | Not Compatible | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 68 ~ 2200 | 1 ~ 9 | Free Combination S1 | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 60 ~ 2980 | 1 ~ 9 | Not Compatible | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 60 ~ 2980 | 1 ~ 9 | Free Combination S1 | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 69 ~ 3000 | 1 ~ 9 | Not Compatible | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 69 ~ 3000 | 1 ~ 9 | Free Combination S1 | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 71 ~ 1600 | 1 ~ 9 | Not Compatible | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 71 ~ 1600 | 1 ~ 9 | Free Combination S1 | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 84 ~ 2200 | 1 ~ 9 | Not Compatible | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 84 ~ 2200 | 1 ~ 9 | Free Combination S1 | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 103 ~ 2980 | 1 ~ 9 | Not Compatible | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 103 ~ 2980 | 1 ~ 9 | Free Combination S1 | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 130 ~ 3000 | 1 ~ 9 | Not Compatible | ||
- | IKO LINEAR GUIDE | 1 Piece(s) | 10 Day(s) | 10 | 130 ~ 3000 | 1 ~ 9 | Free Combination S1 |
Loading...
Preload | Standard | Material | Carbon Steel |
---|
How can we improve?
How can we improve?