1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Premium Gold Motor, Fully-Closed External Fan Type, Flange Mounting, Indoor Type

TSB MOTOR

Premium Gold Motor, Fully-Closed External Fan Type, Flange Mounting, Indoor Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 27,298.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Fully-closed / fully-closed external fan type motor with energy saving effect for indoor use.

Part Number
IKH3-FCKLA21E-4P-2.2KW-200/220/230V
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 27,298.00

TSB MOTOR 1 Piece(s) 20 Day(s)

Loading...

  1. 1

Basic Information

Mounting Method Round flange Power Supply Three-Phase Voltage Specifications AC200V Type
Rated Output(kw) 2.2 Features Standard Environment Standard
Brake No Shaft Shape With Keyway Number of Poles 4 poles
Driving mode Direct-coupled operation