1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Slide Bushing SM Type (Standard Type) (SM6)

NBE LINEAR BUSHING

Slide Bushing SM Type (Standard Type) (SM6)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A linear bushing that can achieve low-friction linear motion with a simple mechanism.
[Features]
· Infinite straight lines possible in combination with slide shaft. Compatible with standardized dimensional tolerances.
Can be randomly combined with shafts due to full compatibility with NB slide bushings.
· Standard and corrosion-resistant specifications of main body can be combined with steel and resin retainers according to the application.
· Appropriate for compact mechanism designs, allows effective use of space resulting from use with round shafts for the guide.
[Applications]
· Simple structure and low-friction linear action make this product suitable for transport equipment, food machinery and semiconductor manufacturing installation.

 
Part Number
SM6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDiameter of Inscribed Circle
(Ø)
Overall Length L
(mm)
Outer Cylinder Material Outer Dia. D
(Ø)
Eccentricity
(µm)
Basic Load Rating: Dynamic Load (Details)
(N)
Basic Load Rating: Static Load
(N)
Tolerance of shaft diameter (Minus Side)
(mm)
Holder Material Dust-proof Seal

฿ 312.05

NBE LINEAR BUSHING 1 Piece(s) Quote -619[Steel] Bearing Steel12122062650.009SteelNo Seal

Loading...

  1. 1

Basic Information

Type Straight Style Standard Outer Cylinder Surface Treatment No Surface Treatment
Lubrication Type No Accuracy High Grade Ball Recirculating Type Single
Motion Linear Motion Types Standard Length Standard