(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Double-type linear bushing.
[Features]
· Double type. Achieves low-friction linear motion using a simple mechanism.
· Compatible with standardized dimensional tolerances. Can be randomly combined with shafts due to full compatibility with NB slide bushings.
· Standard and corrosion-resistant specifications of main body can be combined with steel and resin retainers according to the application.
· Appropriate for compact mechanism designs, allows effective use of space resulting from use with round shafts for the guide.
[Applications]
· Simple structure and low-friction linear action make this product suitable for transport equipment, food machinery and semiconductor manufacturing installation.
Part Number |
---|
SM5W |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Diameter of Inscribed Circle (Ø) | Overall Length L (mm) | Outer Cylinder Material | Outer Dia. D (Ø) | Eccentricity (µm) | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) | Tolerance of shaft diameter (Minus Side) (mm) | Holder Material | Dust-proof Seal |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 484.05 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | 5 | 28 | [Steel] Bearing Steel | 10 | 10 | 265 | 412 | 0.01 | Steel | No Seal |
Loading...
Type | Straight | Style | Standard | Outer Cylinder Surface Treatment | No Surface Treatment |
---|---|---|---|---|---|
Lubrication Type | No | Accuracy | High Grade | Ball Recirculating Type | Double |
Motion | Linear Motion | Types | Standard | Length | Double |
How can we improve?
How can we improve?