Slide bushing SMT type (double-chamfered flange type)

Caution
Product Description
Double-chamfered flange type linear bushing.
[Features]
· Since the NB slide bushing uses a round shaft as a guide, space can be used efficiently, making it suitable for compact mechanism designs.
· NB Slide Bushings are available in a wide variety of shapes, including standard type, clearance adjustment type, open type, and flange type, making them suitable for a wide range of applications.
· NB Slide Bushings are available in standard and corrosion-resistant specifications. In addition, retainers are standardized in both steel, which is highly resistant to harsh conditions, and resin, which offers low noise and cost-effectiveness, allowing you to select the optimal combination according to your usage conditions.
· NB slide bushings offer complete compatibility and can be used interchangeably with shafts in random combinations.
· While maintaining the current single lip's dust resistance against contaminants and debris, grease leakage can be reduced.
· The raceway surface is finished smoothly with precision grinding, and because the contact area between the ball and the raceway surface is small, lower friction is achieved compared to other linear motion mechanisms.
· With a wide variety of flange types available, the outer housing and flange are integrated, making installation easy.
[Applications]
· Because linear motion with low friction can be achieved with a simple mechanism, they are used in a wide range of applications such as transfer equipment, food machinery, and semiconductor manufacturing equipment.
Double Chamfered Flange Type
Slide Unit
The NB Slide Bushing is a linear motion mechanism that utilizes the rolling motion of balls. Because linear motion with low friction can be achieved with a simple mechanism, it is used in a wide range of applications such as transfer equipment, food machinery, and semiconductor manufacturing equipment.

SMT type external appearance

SMT type dimensional drawing

SMT type dimensional drawing
SMT13 and below

SMT type dimensional drawing
SMT16 and above