(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A linear bushing that can achieve low-friction linear motion with a simple mechanism.
[Features]
· Infinite straight lines possible in combination with slide shaft. Compatible with standardized dimensional tolerances.
Can be randomly combined with shafts due to full compatibility with NB slide bushings.
· Standard and corrosion-resistant specifications of main body can be combined with steel and resin retainers according to the application.
· A flange type with wide variations, double chamfered flange type with pilot.
The integrated outer cylinder and flange make it easy to mount.
· Appropriate for compact mechanism designs, allows effective use of space resulting from use with round shafts for the guide.
[Applications]
· The simple structure and low-friction linear action make the bushing suitable for transport equipment, food machinery, semiconductor manufacturing installation, etc.
Part Number |
---|
SMT16UU-E |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Diameter of Inscribed Circle (Ø) | Overall Length L (mm) | Outer Cylinder Material | Outer Dia. D (Ø) | Eccentricity (µm) | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) | Tolerance of shaft diameter (Minus Side) (mm) | Holder Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,166.67 | LINEAR BUSHING | 1 Piece(s) | 15 Day(s) | 16 | 37 | [Steel] Bearing Steel | 28 | 12 | 774 | 1180 | 0.009 | Steel |
Loading...
Type | Flange | Flange Type | Pilot Flange | Style | Standard |
---|---|---|---|---|---|
Outer Cylinder Surface Treatment | No Surface Treatment | Lubrication Type | No | Accuracy | High Grade |
Ball Recirculating Type | Single | Motion | Linear Motion | Types | Flanged Inlay |
Length | Standard | Dust-proof Seal | Both ends with adhesive |
Please check the type/dimensions/specifications of the part SMT16UU-E in the Slide Bushing SMT-E Type (Double Chamfered Flange Type With Pilot) series.
Part Number |
---|
SMST13GUU-E |
SMST13UU-E |
SMST16GUU-E |
SMT20GUU-E |
SMT20UU-E |
SMT25GUU-E |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Diameter of Inscribed Circle (Ø) | Overall Length L (mm) | Outer Cylinder Material | Outer Dia. D (Ø) | Eccentricity (µm) | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) | Tolerance of shaft diameter (Minus Side) (mm) | Holder Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,483.96 | 1 Piece(s) | Quote | 13 | 32 | [Stainless Steel] Martensitic stainless steel | 23 | 12 | 510 | 784 | 0.009 | Resin | ||
฿ 1,737.94 | 1 Piece(s) | Quote | 13 | 32 | [Stainless Steel] Martensitic stainless steel | 23 | 12 | 510 | 784 | 0.009 | Stainless Steel | ||
฿ 1,690.17 | 1 Piece(s) | Quote | 16 | 37 | [Stainless Steel] Martensitic stainless steel | 28 | 12 | 774 | 1180 | 0.009 | Resin | ||
฿ 810.93 | 1 Piece(s) | Quote | 20 | 42 | [Steel] Bearing Steel | 32 | 15 | 882 | 1370 | 0.01 | Resin | ||
฿ 1,208.22 | 1 Piece(s) | Quote | 20 | 42 | [Steel] Bearing Steel | 32 | 15 | 882 | 1370 | 0.01 | Steel | ||
฿ 1,115.09 | 1 Piece(s) | Quote | 25 | 59 | [Steel] Bearing Steel | 40 | 15 | 980 | 1570 | 0.01 | Resin |
How can we improve?
How can we improve?