Slide Bushing SMK Type (Square Flange Type)

Caution
- The product images are representative only. Specifications may vary by part number, including shape and color.
Product Description
[Features]
· Since the NB slide bushing uses a round shaft as a guide, space can be used efficiently, making it suitable for compact mechanism designs.
· NB Slide Bushings are available in standard and corrosion-resistant specifications. In addition, retainers are standardized in both steel, which is highly resistant to harsh conditions, and resin, which offers low noise and cost-effectiveness, allowing you to select the optimal combination according to your usage conditions.
· NB slide bushings offer complete compatibility and can be used interchangeably with shafts in random combinations.
· Available in a wide variety of flange types, including the square flange type
- The outer housing and flange are integrated, making installation easy
[Applications]
· Because linear motion with low friction can be achieved with a simple mechanism, they are used in a wide range of applications such as transfer equipment, food machinery, and semiconductor manufacturing equipment.
Square Flange Type
Slide Unit
The NB Slide Bushing is a linear motion mechanism that utilizes the rolling motion of balls. Because linear motion with low friction can be achieved with a simple mechanism, it is used in a wide range of applications such as transfer equipment, food machinery, and semiconductor manufacturing equipment.

External appearance of SMK type (square flange type)

Dimensional drawing of SMK type (square flange type)

Dimensional drawing of SMK type (square flange type)