(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Double square flange type linear bushing with pilot.
[Features]
· Double square flange type with pilot. Achieves low-friction linear motion using a simple mechanism.
· Infinite straight lines possible in combination with slide shaft. Compatible with standardized dimensional tolerances.
Can be randomly combined with shafts due to full compatibility with NB slide bushings.
· Standard and corrosion-resistant specifications of main body can be combined with steel and resin retainers according to the application.
· A flange type with wide variations, the outer cylinder and flange are integrally molded to facilitate installation.
· Appropriate for compact mechanism designs, allows effective use of space resulting from use with round shafts for the guide.
[Applications]
· The simple structure and low-friction linear action make the bushing suitable for transport equipment, food machinery, semiconductor manufacturing installation, etc.
Part Number |
---|
SMK6WUU-E |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Diameter of Inscribed Circle (Ø) | Overall Length L (mm) | Outer Cylinder Material | Outer Dia. D (Ø) | Eccentricity (µm) | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) | Tolerance of shaft diameter (Minus Side) (mm) | Holder Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,544.13 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 6 | 35 | [Steel] Bearing Steel | 12 | 15 | 323 | 530 | 0.01 | Steel |
Loading...
Type | Flange | Flange Type | Pilot Flange | Style | Standard |
---|---|---|---|---|---|
Outer Cylinder Surface Treatment | No Surface Treatment | Lubrication Type | No | Accuracy | High Grade |
Ball Recirculating Type | Double | Motion | Linear Motion | Types | Flanged Inlay |
Length | Double | Dust-proof Seal | Both ends with adhesive |
How can we improve?
How can we improve?