Slide Bushing SMF Type (Round Flange Type)

Brand :
NIPPONBEARING

Caution

    Product Description

    Linear bushing that provides low-friction linear motion with a simple mechanism.
    [Features]
    · Since the NB slide bushing uses a round shaft as a guide, space can be used efficiently, making it suitable for compact mechanism designs.
    · NB Slide Bushings are available in a wide variety of shapes, including standard type, clearance adjustment type, open type, and flange type, making them suitable for a wide range of applications.
    · NB Slide Bushings are available in standard and corrosion-resistant specifications. In addition, retainers are standardized in both steel, which is highly resistant to harsh conditions, and resin, which offers low noise and cost-effectiveness, allowing you to select the optimal combination according to your usage conditions.
    · NB slide bushings offer complete compatibility and can be used interchangeably with shafts in random combinations.
    · While maintaining the current single lip's dust resistance against contaminants and debris, grease leakage can be reduced.
    · The raceway surface is finished smoothly with precision grinding, and because the contact area between the ball and the raceway surface is small, lower friction is achieved compared to other linear motion mechanisms.
    · A wide variety of flange types are available, including the round flange type. Since the outer housing and flange are integrated, installation is easy.
    [Applications]
    · Because linear motion with low friction can be achieved with a simple mechanism, they are used in a wide range of applications such as transfer equipment, food machinery, and semiconductor manufacturing equipment.
    - Automation machines, semiconductor manufacturing equipment, air cylinders, etc.

    Drawing

    Slide Bushing SMF Type (Round Flange Type) External Shape

    Specifications Table

    Slide Bushing SMF Type (Round Flange Type) Specification Table - 1
    Slide Bushing SMF Type (Round Flange Type) Specification Table - 2

    1 N≒0.102 kgf

    Selection Support Information

    Ordering Example

    Slide Bushing SMF Type (Round Flange Type) Ordering Example

    Double lip seals are available for internal circle diameters from 6 to 30.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Slide Bushing SMF Type (Round Flange Type) | NIPPONBEARING | MISUMI Thailand