(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A linear bushing that can achieve low-friction linear motion with a simple mechanism.
[Features]
· Infinite straight lines possible in combination with slide shaft. Compatible with standardized dimensional tolerances.
Can be randomly combined with shafts due to full compatibility with NB slide bushings.
· Standard and corrosion-resistant specifications of main body can be combined with steel and resin retainers according to the application.
· A flange type with wide variations, double round flange type. The integrated outer cylinder and flange make it easy to mount.
· Appropriate for compact mechanism designs, allows effective use of space resulting from use with round shafts for the guide.
[Applications]
· The simple structure and low-friction linear action make the bushing suitable for transport equipment, food machinery, semiconductor manufacturing installation, etc.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Diameter of Inscribed Circle (Ø) | Overall Length L (mm) | Outer Cylinder Material | Outer Dia. D (Ø) | Eccentricity (µm) | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) | Tolerance of shaft diameter (Minus Side) (mm) | Holder Material | Dust-proof Seal |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 720.83 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | 6 | 35 | [Steel] Bearing Steel | 12 | 15 | 323 | 530 | 0.01 | Resin | No Seal | ||
฿ 749.85 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | 6 | 35 | [Steel] Bearing Steel | 12 | 15 | 323 | 530 | 0.01 | Resin | Both ends with adhesive | ||
฿ 928.85 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | 6 | 35 | [Steel] Bearing Steel | 12 | 15 | 323 | 530 | 0.01 | Steel | No Seal | ||
฿ 1,012.29 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | 6 | 35 | [Steel] Bearing Steel | 12 | 15 | 323 | 530 | 0.01 | Steel | Both ends with adhesive | ||
฿ 723.85 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | 8 | 45 | [Steel] Bearing Steel | 15 | 15 | 431 | 784 | 0.01 | Resin | No Seal | ||
฿ 1,016.67 ฿ 610.10 | LINEAR BUSHING | 1 Piece(s) | Same day | 8 | 45 | [Steel] Bearing Steel | 15 | 15 | 431 | 784 | 0.01 | Resin | Both ends with adhesive | ||
฿ 927.03 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | 8 | 45 | [Steel] Bearing Steel | 15 | 15 | 431 | 784 | 0.01 | Steel | No Seal | ||
฿ 1,012.29 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | 8 | 45 | [Steel] Bearing Steel | 15 | 15 | 431 | 784 | 0.01 | Steel | Both ends with adhesive | ||
฿ 745.62 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | 10 | 55 | [Steel] Bearing Steel | 19 | 15 | 588 | 1100 | 0.01 | Resin | No Seal | ||
฿ 775.86 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | 10 | 55 | [Steel] Bearing Steel | 19 | 15 | 588 | 1100 | 0.01 | Resin | Both ends with adhesive | ||
฿ 960.89 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | 10 | 55 | [Steel] Bearing Steel | 19 | 15 | 588 | 1100 | 0.01 | Steel | No Seal | ||
฿ 1,047.97 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | 10 | 55 | [Steel] Bearing Steel | 19 | 15 | 588 | 1100 | 0.01 | Steel | Both ends with adhesive | ||
฿ 794.00 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | 12 | 57 | [Steel] Bearing Steel | 21 | 15 | 813 | 1570 | 0.01 | Resin | No Seal | ||
฿ 827.26 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | 12 | 57 | [Steel] Bearing Steel | 21 | 15 | 813 | 1570 | 0.01 | Resin | Both ends with adhesive | ||
฿ 1,375.00 | NBE LINEAR BUSHING | 1 Piece(s) | 15 Day(s) | 12 | 57 | [Steel] Bearing Steel | 21 | 15 | 813 | 1570 | 0.01 | Steel | No Seal | ||
฿ 1,106.02 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | 12 | 57 | [Steel] Bearing Steel | 21 | 15 | 813 | 1570 | 0.01 | Steel | Both ends with adhesive | ||
฿ 892.26 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | 13 | 61 | [Steel] Bearing Steel | 23 | 15 | 813 | 1570 | 0.01 | Resin | No Seal | ||
฿ 928.65 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | 13 | 61 | [Steel] Bearing Steel | 23 | 15 | 813 | 1570 | 0.01 | Resin | Both ends with adhesive | ||
฿ 1,116.30 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | 13 | 61 | [Steel] Bearing Steel | 23 | 15 | 813 | 1570 | 0.01 | Steel | No Seal | ||
฿ 1,211.34 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | 13 | 61 | [Steel] Bearing Steel | 23 | 15 | 813 | 1570 | 0.01 | Steel | Both ends with adhesive | ||
฿ 991.73 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | 16 | 70 | [Steel] Bearing Steel | 28 | 15 | 1230 | 2350 | 0.01 | Resin | No Seal | ||
฿ 1,416.67 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | 16 | 70 | [Steel] Bearing Steel | 28 | 15 | 1230 | 2350 | 0.01 | Resin | Both ends with adhesive | ||
฿ 2,133.60 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | 16 | 70 | [Steel] Bearing Steel | 28 | 15 | 1230 | 2350 | 0.01 | Steel | No Seal | ||
฿ 1,916.67 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | 16 | 70 | [Steel] Bearing Steel | 28 | 15 | 1230 | 2350 | 0.01 | Steel | Both ends with adhesive | ||
฿ 1,195.52 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | 20 | 80 | [Steel] Bearing Steel | 32 | 20 | 1400 | 2740 | 0.012 | Resin | No Seal | ||
฿ 1,243.29 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | 20 | 80 | [Steel] Bearing Steel | 32 | 20 | 1400 | 2740 | 0.012 | Resin | Both ends with adhesive | ||
฿ 1,545.04 | NBE LINEAR BUSHING | 1 Piece(s) | 60 Day(s) | 20 | 80 | [Steel] Bearing Steel | 32 | 20 | 1400 | 2740 | 0.012 | Steel | No Seal | ||
฿ 2,300.00 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | 20 | 80 | [Steel] Bearing Steel | 32 | 20 | 1400 | 2740 | 0.012 | Steel | Both ends with adhesive | ||
฿ 1,697.42 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | 25 | 112 | [Steel] Bearing Steel | 40 | 20 | 1560 | 3140 | 0.012 | Resin | No Seal | ||
฿ 2,433.34 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | 25 | 112 | [Steel] Bearing Steel | 40 | 20 | 1560 | 3140 | 0.012 | Resin | Both ends with adhesive | ||
฿ 3,083.00 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | 25 | 112 | [Steel] Bearing Steel | 40 | 20 | 1560 | 3140 | 0.012 | Steel | No Seal | ||
฿ 3,250.00 | LINEAR BUSHING | 1 Piece(s) | Same day | 25 | 112 | [Steel] Bearing Steel | 40 | 20 | 1560 | 3140 | 0.012 | Steel | Both ends with adhesive | ||
฿ 2,380.74 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | 30 | 123 | [Steel] Bearing Steel | 45 | 20 | 2490 | 5490 | 0.012 | Resin | No Seal | ||
฿ 2,983.33 | NBE LINEAR BUSHING | 1 Piece(s) | 15 Day(s) | 30 | 123 | [Steel] Bearing Steel | 45 | 20 | 2490 | 5490 | 0.012 | Resin | Both ends with adhesive | ||
฿ 4,350.00 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | 30 | 123 | [Steel] Bearing Steel | 45 | 20 | 2490 | 5490 | 0.012 | Steel | No Seal | ||
฿ 3,941.66 | NBE LINEAR BUSHING | 1 Piece(s) | 15 Day(s) | 30 | 123 | [Steel] Bearing Steel | 45 | 20 | 2490 | 5490 | 0.012 | Steel | Both ends with adhesive | ||
฿ 3,285.37 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | 35 | 135 | [Steel] Bearing Steel | 52 | 25 | 2650 | 6270 | 0.015 | Resin | No Seal | ||
฿ 3,371.84 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | 35 | 135 | [Steel] Bearing Steel | 52 | 25 | 2650 | 6270 | 0.015 | Resin | Both ends with adhesive | ||
฿ 4,315.74 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | 35 | 135 | [Steel] Bearing Steel | 52 | 25 | 2650 | 6270 | 0.015 | Steel | No Seal | ||
฿ 4,491.87 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | 35 | 135 | [Steel] Bearing Steel | 52 | 25 | 2650 | 6270 | 0.015 | Steel | Both ends with adhesive | ||
฿ 4,279.35 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | 40 | 151 | [Steel] Bearing Steel | 60 | 25 | 3430 | 8040 | 0.015 | Resin | No Seal | ||
฿ 4,385.03 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | 40 | 151 | [Steel] Bearing Steel | 60 | 25 | 3430 | 8040 | 0.015 | Resin | Both ends with adhesive | ||
฿ 7,900.00 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | 40 | 151 | [Steel] Bearing Steel | 60 | 25 | 3430 | 8040 | 0.015 | Steel | No Seal | ||
฿ 9,654.48 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | 40 | 151 | [Steel] Bearing Steel | 60 | 25 | 3430 | 8040 | 0.015 | Steel | Both ends with adhesive | ||
฿ 6,042.95 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | 50 | 192 | [Steel] Bearing Steel | 80 | 25 | 6080 | 15900 | 0.015 | Resin | No Seal | ||
฿ 9,046.67 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | 50 | 192 | [Steel] Bearing Steel | 80 | 25 | 6080 | 15900 | 0.015 | Resin | Both ends with adhesive | ||
฿ 14,411.53 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | 50 | 192 | [Steel] Bearing Steel | 80 | 25 | 6080 | 15900 | 0.015 | Steel | No Seal | ||
฿ 8,981.62 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | 50 | 192 | [Steel] Bearing Steel | 80 | 25 | 6080 | 15900 | 0.015 | Steel | Both ends with adhesive | ||
฿ 9,971.82 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | 60 | 209 | [Steel] Bearing Steel | 90 | 30 | 7550 | 20000 | 0.02 | Resin | No Seal | ||
฿ 10,161.17 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | 60 | 209 | [Steel] Bearing Steel | 90 | 30 | 7550 | 20000 | 0.02 | Resin | Both ends with adhesive | ||
฿ 12,429.24 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | 60 | 209 | [Steel] Bearing Steel | 90 | 30 | 7550 | 20000 | 0.02 | Steel | No Seal | ||
฿ 12,894.19 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | 60 | 209 | [Steel] Bearing Steel | 90 | 30 | 7550 | 20000 | 0.02 | Steel | Both ends with adhesive | ||
฿ 1,402.84 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | 6 | 35 | [Stainless Steel] Martensitic stainless steel | 12 | 15 | 323 | 530 | 0.01 | Resin | No Seal | ||
฿ 1,521.68 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | 6 | 35 | [Stainless Steel] Martensitic stainless steel | 12 | 15 | 323 | 530 | 0.01 | Resin | Both ends with adhesive | ||
฿ 1,755.48 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | 6 | 35 | [Stainless Steel] Martensitic stainless steel | 12 | 15 | 323 | 530 | 0.01 | Stainless Steel | No Seal | ||
฿ 1,868.13 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | 6 | 35 | [Stainless Steel] Martensitic stainless steel | 12 | 15 | 323 | 530 | 0.01 | Stainless Steel | Both ends with adhesive | ||
฿ 1,404.00 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | 8 | 45 | [Stainless Steel] Martensitic stainless steel | 15 | 15 | 431 | 784 | 0.01 | Resin | No Seal | ||
฿ 1,526.71 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | 8 | 45 | [Stainless Steel] Martensitic stainless steel | 15 | 15 | 431 | 784 | 0.01 | Resin | Both ends with adhesive | ||
฿ 1,750.06 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | 8 | 45 | [Stainless Steel] Martensitic stainless steel | 15 | 15 | 431 | 784 | 0.01 | Stainless Steel | No Seal | ||
฿ 1,868.13 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | 8 | 45 | [Stainless Steel] Martensitic stainless steel | 15 | 15 | 431 | 784 | 0.01 | Stainless Steel | Both ends with adhesive | ||
฿ 1,448.90 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | 10 | 55 | [Stainless Steel] Martensitic stainless steel | 19 | 15 | 588 | 1100 | 0.01 | Resin | No Seal | ||
฿ 1,575.48 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | 10 | 55 | [Stainless Steel] Martensitic stainless steel | 19 | 15 | 588 | 1100 | 0.01 | Resin | Both ends with adhesive | ||
฿ 1,810.06 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | 10 | 55 | [Stainless Steel] Martensitic stainless steel | 19 | 15 | 588 | 1100 | 0.01 | Stainless Steel | No Seal | ||
฿ 1,931.61 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | 10 | 55 | [Stainless Steel] Martensitic stainless steel | 19 | 15 | 588 | 1100 | 0.01 | Stainless Steel | Both ends with adhesive | ||
฿ 1,546.45 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | 12 | 57 | [Stainless Steel] Martensitic stainless steel | 21 | 15 | 813 | 1570 | 0.01 | Resin | No Seal | ||
฿ 1,678.06 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | 12 | 57 | [Stainless Steel] Martensitic stainless steel | 21 | 15 | 813 | 1570 | 0.01 | Resin | Both ends with adhesive | ||
฿ 1,897.94 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | 12 | 57 | [Stainless Steel] Martensitic stainless steel | 21 | 15 | 813 | 1570 | 0.01 | Stainless Steel | No Seal | ||
฿ 2,058.19 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | 12 | 57 | [Stainless Steel] Martensitic stainless steel | 21 | 15 | 813 | 1570 | 0.01 | Stainless Steel | Both ends with adhesive | ||
฿ 1,681.10 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | 13 | 61 | [Stainless Steel] Martensitic stainless steel | 23 | 15 | 813 | 1570 | 0.01 | Resin | No Seal | ||
฿ 1,809.29 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | 13 | 61 | [Stainless Steel] Martensitic stainless steel | 23 | 15 | 813 | 1570 | 0.01 | Resin | Both ends with adhesive | ||
฿ 2,085.04 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | 13 | 61 | [Stainless Steel] Martensitic stainless steel | 23 | 15 | 813 | 1570 | 0.01 | Stainless Steel | No Seal | ||
฿ 2,256.77 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | 13 | 61 | [Stainless Steel] Martensitic stainless steel | 23 | 15 | 813 | 1570 | 0.01 | Stainless Steel | Both ends with adhesive | ||
฿ 1,929.68 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | 16 | 70 | [Stainless Steel] Martensitic stainless steel | 28 | 15 | 1230 | 2350 | 0.01 | Resin | No Seal | ||
฿ 9,233.33 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | 16 | 70 | [Stainless Steel] Martensitic stainless steel | 28 | 15 | 1230 | 2350 | 0.01 | Resin | Both ends with adhesive | ||
฿ 2,417.03 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | 16 | 70 | [Stainless Steel] Martensitic stainless steel | 28 | 15 | 1230 | 2350 | 0.01 | Stainless Steel | No Seal | ||
฿ 4,319.35 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | 16 | 70 | [Stainless Steel] Martensitic stainless steel | 28 | 15 | 1230 | 2350 | 0.01 | Stainless Steel | Both ends with adhesive | ||
฿ 2,340.00 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | 20 | 80 | [Stainless Steel] Martensitic stainless steel | 32 | 20 | 1400 | 2740 | 0.012 | Resin | No Seal | ||
฿ 3,573.33 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | 20 | 80 | [Stainless Steel] Martensitic stainless steel | 32 | 20 | 1400 | 2740 | 0.012 | Resin | Both ends with adhesive | ||
฿ 2,926.84 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | 20 | 80 | [Stainless Steel] Martensitic stainless steel | 32 | 20 | 1400 | 2740 | 0.012 | Stainless Steel | No Seal | ||
฿ 3,214.89 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | 20 | 80 | [Stainless Steel] Martensitic stainless steel | 32 | 20 | 1400 | 2740 | 0.012 | Stainless Steel | Both ends with adhesive | ||
฿ 3,500.65 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | 25 | 112 | [Stainless Steel] Martensitic stainless steel | 40 | 20 | 1560 | 3140 | 0.012 | Resin | Both ends with adhesive | ||
฿ 4,208.90 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | 25 | 112 | [Stainless Steel] Martensitic stainless steel | 40 | 20 | 1560 | 3140 | 0.012 | Stainless Steel | No Seal | ||
฿ 5,366.66 | NBE LINEAR BUSHING | 1 Piece(s) | 15 Day(s) | 25 | 112 | [Stainless Steel] Martensitic stainless steel | 40 | 20 | 1560 | 3140 | 0.012 | Stainless Steel | Both ends with adhesive | ||
฿ 4,754.32 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | 30 | 123 | [Stainless Steel] Martensitic stainless steel | 45 | 20 | 2490 | 5490 | 0.012 | Resin | No Seal | ||
฿ 4,932.00 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | 30 | 123 | [Stainless Steel] Martensitic stainless steel | 45 | 20 | 2490 | 5490 | 0.012 | Resin | Both ends with adhesive | ||
฿ 5,838.52 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | 30 | 123 | [Stainless Steel] Martensitic stainless steel | 45 | 20 | 2490 | 5490 | 0.012 | Stainless Steel | No Seal | ||
฿ 10,081.64 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | 30 | 123 | [Stainless Steel] Martensitic stainless steel | 45 | 20 | 2490 | 5490 | 0.012 | Stainless Steel | Both ends with adhesive | ||
฿ 6,272.11 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | 35 | 135 | [Stainless Steel] Martensitic stainless steel | 52 | 25 | 2650 | 6270 | 0.015 | Resin | No Seal | ||
฿ 6,475.95 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | 35 | 135 | [Stainless Steel] Martensitic stainless steel | 52 | 25 | 2650 | 6270 | 0.015 | Resin | Both ends with adhesive | ||
฿ 8,298.36 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | 35 | 135 | [Stainless Steel] Martensitic stainless steel | 52 | 25 | 2650 | 6270 | 0.015 | Stainless Steel | No Seal |
Loading...
Type | Flange | Flange Type | Standard Flange | Style | Standard |
---|---|---|---|---|---|
Outer Cylinder Surface Treatment | No Surface Treatment | Lubrication Type | No | Accuracy | High Grade |
Ball Recirculating Type | Double | Motion | Linear Motion | Types | Flanged End Face |
Length | Double |
How can we improve?
How can we improve?