(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A linear bushing that can achieve low-friction linear motion with a simple mechanism.
[Features]
· Infinite straight lines possible in combination with slide shaft. Compatible with standardized dimensional tolerances.
Can be randomly combined with shafts due to full compatibility with NB slide bushings.
· Standard and corrosion-resistant specifications of main body can be combined with steel and resin retainers according to the application.
· A flange type with wide variations, round flange type with pilot. The integrated outer cylinder and flange make it easy to mount.
· Appropriate for compact mechanism designs, allows effective use of space resulting from use with round shafts for the guide.
[Applications]
· Since the low-friction linear motion is obtained using a simple mechanism, the slide bush can be used in a wide variety of applications, including transportation equipment, food processing equipment, and semiconductor manufacturing equipment.
Part Number |
---|
SMF6UU-E |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Diameter of Inscribed Circle (Ø) | Overall Length L (mm) | Outer Cylinder Material | Outer Dia. D (Ø) | Eccentricity (µm) | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) | Tolerance of shaft diameter (Minus Side) (mm) | Holder Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 692.52 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | 6 | 19 | [Steel] Bearing Steel | 12 | 12 | 206 | 265 | 0.009 | Steel |
Loading...
Type | Flange | Flange Type | Pilot Flange | Style | Standard |
---|---|---|---|---|---|
Outer Cylinder Surface Treatment | No Surface Treatment | Lubrication Type | No | Accuracy | High Grade |
Ball Recirculating Type | Single | Motion | Linear Motion | Types | Flanged Inlay |
Length | Standard | Dust-proof Seal | Both ends with adhesive |
How can we improve?
How can we improve?