(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A unit product with an aluminum housing.
[Features]
· Open type.
· Can be easily mounted as it is weight reduction using aluminum case.
· When used with a high load and a long stroke, the influence of the bending can be reduced by supporting the shaft from the lower surface using the open portion of the housing.
[Applications]
· Because of its simple structure and low-friction linear motion, it is used in various scenes such as conveyors, food processing equipment, and semiconductor manufacturing installation.
· Used for equipment in various industries including automation machines, semiconductor manufacturing equipment and air cylinders.
Part Number |
---|
SME10GUU |
SME13GUU |
SME16GUU |
SME20GUU |
SME25GUU |
SME30GUU |
SME35GUU |
SME40GUU |
SME50GUU |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Diameter of Inscribed Circle (Ø) | Overall Length L (mm) | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 2,216.66 | NBE LINEAR BUSHING | 1 Piece(s) | 15 Day(s) | - | 10 | 32 | 372 | 549 | ||
฿ 2,308.33 | NBE LINEAR BUSHING | 1 Piece(s) | 15 Day(s) | - | 13 | 39 | 510 | 784 | ||
฿ 2,683.33 | NBE LINEAR BUSHING | 1 Piece(s) | Same day | - | 16 | 45 | 774 | 1180 | ||
฿ 3,933.00 | NBE LINEAR BUSHING | 1 Piece(s) | 60 Day(s) | 10 | 20 | 50 | 882 | 1370 | ||
฿ 4,208.33 | NBE LINEAR BUSHING | 1 Piece(s) | 15 Day(s) | - | 25 | 65 | 980 | 1570 | ||
฿ 4,933.00 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 30 | 70 | 1570 | 2740 | ||
฿ 4,517.81 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 35 | 80 | 1670 | 3140 | ||
฿ 7,683.00 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 40 | 90 | 2160 | 4020 | ||
฿ 13,135.08 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 50 | 110 | 3820 | 7940 |
Loading...
Type | Housing | Style | Open Type, Clearance Adjusting Type | Outer Cylinder Material | Bearing Steel |
---|---|---|---|---|---|
Outer Cylinder Surface Treatment | No Surface Treatment | Lubrication Type | No | Ball Recirculating Type | Single |
Motion | Linear Motion | Types | Open Type | Length | Standard |
Holder Material | Resin | Dust-proof Seal | Both ends with adhesive |
How can we improve?
How can we improve?