1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Slide Bushing SME-W Type (Open Double Type)

Slide Bushing SME-W Type (Open Double Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,975.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A unit product with an aluminum housing.
[Features]
· An open double type with 2 pcs of embedded slide bushing.
· Aluminum case used in the structure reduces the weight and is simple to mount.
· When used with a high load and a long stroke, the influence of the bending can be reduced by supporting the shaft from the lower surface using the open portion of the housing.
[Applications]
· Since the low-friction linear motion is obtained using a simple mechanism, the slide bush can be used in a wide variety of applications, including transportation equipment, food processing equipment, and semiconductor manufacturing equipment.
· Used for equipment in various industries including automation machines, semiconductor manufacturing equipment and air cylinders.

 
Part Number
SME10GWUU
SME13GWUU
SME16GWUU
SME20GWUU
SME25GWUU
SME30GWUU
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDiameter of Inscribed Circle
(Ø)
Overall Length L
(mm)
Basic Load Rating: Dynamic Load (Details)
(N)
Basic Load Rating: Static Load
(N)

฿ 2,975.25

NBE LINEAR BUSHING 1 Piece(s) Quote 10655881100

฿ 3,094.04

NBE LINEAR BUSHING 1 Piece(s) Quote 13758131570

฿ 5,915.58

NBE LINEAR BUSHING 1 Piece(s) 60 Day(s) 168512302350

฿ 6,200.00

NBE LINEAR BUSHING 1 Piece(s) Quote 209514002740

฿ 5,456.79

NBE LINEAR BUSHING 1 Piece(s) Quote 2513015603140

฿ 6,819.69

NBE LINEAR BUSHING 1 Piece(s) Quote 3014024905490

Loading...

  1. 1

Basic Information

Type Housing Style Open Type, Clearance Adjusting Type Outer Cylinder Material Bearing Steel
Outer Cylinder Surface Treatment No Surface Treatment Lubrication Type No Ball Recirculating Type Double
Motion Linear Motion Types Open Type Length Double
Holder Material Resin Dust-proof Seal Both ends with adhesive

Frequently Asked Questions (FAQ)

Question: Can the product be used as is after purchase?
Answer: As of delivery, only anti-rust oil is applied. Please apply a suitable lubricant according to the intended use. (lubricant, grease lubrication)