(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A unit product with an aluminum housing.
[Features]
· The slide bushing is embedded in the housing. The shape of the block can be selected according to the mounting.
· The most common slide unit. with an aluminum housing. Uses an aluminum case, which is weight reduced and easy to install.
[Applications]
· Since the low-friction linear motion is obtained using a simple mechanism, the slide bush can be used in a wide variety of applications, including transportation equipment, food processing equipment, and semiconductor manufacturing equipment.
· Used for equipment in various industries including automation machines, semiconductor manufacturing equipment and air cylinders.
Part Number |
---|
SMA3GUU |
SMA4GUU |
SMA5GUU |
SMA6GUU |
SMA8GUU |
SMA10GUU |
SMA12GUU |
SMA13GUU |
SMA16GUU |
SMA20GUU |
SMA25GUU |
SMA30GUU |
SMA35GUU |
SMA40GUU |
SMA50GUU |
SMA60GUU |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Diameter of Inscribed Circle (Ø) | Overall Length L (mm) | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) | Tolerance of shaft diameter (Minus Side) (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,450.00 | NBE LINEAR BUSHING | 1 Piece(s) | 15 Day(s) | 3 | 13 | 69 | 105 | 0.008 | ||
฿ 1,410.00 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | 4 | 15 | 88 | 127 | 0.008 | ||
฿ 1,351.51 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | 5 | 18 | 167 | 206 | 0.008 | ||
฿ 1,056.67 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | 6 | 25 | 206 | 265 | 0.009 | ||
฿ 727.08 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | 8 | 30 | 274 | 392 | 0.009 | ||
฿ 694.22 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | 10 | 35 | 372 | 549 | 0.009 | ||
฿ 1,176.18 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | 12 | 36 | 510 | 784 | 0.009 | ||
฿ 716.59 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | 13 | 39 | 510 | 784 | 0.009 | ||
฿ 1,066.67 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | 16 | 44 | 774 | 1180 | 0.009 | ||
฿ 1,400.00 | LINEAR BUSHING | 1 Piece(s) | 60 Day(s) | 20 | 50 | 882 | 1370 | 0.01 | ||
฿ 1,800.00 ฿ 1,200.06 | NBE LINEAR BUSHING | 1 Piece(s) | Same day | 25 | 67 | 980 | 1570 | 0.01 | ||
฿ 2,020.45 | LINEAR BUSHING | 1 Piece(s) | Same day | 30 | 72 | 1570 | 2740 | 0.01 | ||
฿ 3,283.00 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | 35 | 80 | 1670 | 3140 | 0.012 | ||
฿ 4,166.67 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | 40 | 90 | 2160 | 4020 | 0.012 | ||
฿ 4,467.10 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | 50 | 110 | 3820 | 7940 | 0.012 | ||
฿ 6,541.68 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | 60 | 122 | 4700 | 10000 | 0.015 |
Loading...
Style | Standard | Outer Cylinder Material | Bearing Steel | Outer Cylinder Surface Treatment | No Surface Treatment |
---|---|---|---|---|---|
Lubrication Type | No | Ball Recirculating Type | Single | Motion | Linear Motion |
Types | Housing Type | Length | Standard | Holder Material | Resin |
Dust-proof Seal | Both ends with adhesive |
How can we improve?
How can we improve?