(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A linear bushing that can achieve low-friction linear motion with a simple mechanism.
[Features]
· All-resin configuration of ball return portion makes the product lightweight and enables silent operation.
· Infinite straight lines possible in combination with slide shaft. Compatible with standardized dimensional tolerances.
[Applications]
· Since the low-friction linear motion is obtained using a simple mechanism, the slide bush can be used in a wide variety of applications, including transportation equipment, food processing equipment, and semiconductor manufacturing equipment.
· Used for equipment in various industries including automation machines, semiconductor manufacturing equipment and air cylinders.
Part Number |
---|
GM6 |
GM6UU |
GM8 |
GM8UU |
GM10 |
GM10UU |
GM12 |
GM12UU |
GM13 |
GM13UU |
GM16 |
GM16UU |
GM20 |
GM20UU |
GM25 |
GM25UU |
GM30 |
GM30UU |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Diameter of Inscribed Circle (Ø) | Overall Length L (mm) | Outer Dia. D (Ø) | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) | Tolerance of shaft diameter (Minus Side) (mm) | Dust-proof Seal |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 185.06 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 6 | 19 | 12 | 206 | 265 | 0.009 | No Seal | ||
฿ 222.93 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 6 | 19 | 12 | 206 | 265 | 0.009 | Both ends with adhesive | ||
฿ 210.00 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 8 | 24 | 15 | 274 | 392 | 0.009 | No Seal | ||
฿ 221.13 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 8 | 24 | 15 | 274 | 392 | 0.009 | Both ends with adhesive | ||
฿ 193.38 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 10 | 29 | 19 | 372 | 549 | 0.009 | No Seal | ||
฿ 224.74 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 10 | 29 | 19 | 372 | 549 | 0.009 | Both ends with adhesive | ||
฿ 320.53 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 12 | 30 | 21 | 510 | 784 | 0.009 | No Seal | ||
฿ 233.79 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 12 | 30 | 21 | 510 | 784 | 0.009 | Both ends with adhesive | ||
฿ 233.00 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | 10 | 13 | 32 | 23 | 510 | 784 | 0.009 | No Seal | ||
฿ 241.63 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 13 | 32 | 23 | 510 | 784 | 0.009 | Both ends with adhesive | ||
฿ 227.76 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 16 | 37 | 28 | 774 | 1180 | 0.009 | No Seal | ||
฿ 266.35 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 16 | 37 | 28 | 774 | 1180 | 0.009 | Both ends with adhesive | ||
฿ 284.45 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 20 | 42 | 32 | 882 | 1370 | 0.01 | No Seal | ||
฿ 326.66 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 20 | 42 | 32 | 882 | 1370 | 0.01 | Both ends with adhesive | ||
฿ 376.71 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 25 | 59 | 40 | 980 | 1570 | 0.01 | No Seal | ||
฿ 423.75 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 25 | 59 | 40 | 980 | 1570 | 0.01 | Both ends with adhesive | ||
฿ 788.00 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 30 | 64 | 45 | 1570 | 2740 | 0.01 | No Seal | ||
฿ 537.68 | NBE LINEAR BUSHING | 1 Piece(s) | Quote | - | 30 | 64 | 45 | 1570 | 2740 | 0.01 | Both ends with adhesive |
Loading...
Type | Straight | Style | Standard | Outer Cylinder Material | Bearing Steel |
---|---|---|---|---|---|
Outer Cylinder Surface Treatment | No Surface Treatment | Lubrication Type | No | Accuracy | High Grade |
Ball Recirculating Type | Single | Motion | Linear Motion | Types | Standard |
Length | Standard | Holder Material | Steel |
How can we improve?
How can we improve?