Shaft Supporter (SHF Type)

Caution
Product Description
[Features]
· The flange type shaft supporter enables a compact design.
· No end machining required to secure the shaft, allowing use of the round shaft as is and reducing costs.
· Reduced mounting time is possible
[Applications]
· Used in various industrial equipment such as automation machines, semiconductor manufacturing equipment, and air cylinders.
Shaft supporter made of aluminum casting

SHF type external appearance

Dimensional drawing of SHF

Dimensional drawing of SHF
| Nominal number | Shaft diameter mm | Main dimensions | Tightening bolt | ● Weight g | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Aluminum casting | Casting | W mm | L mm | T mm | F mm | G mm | B mm | S mm | Nominal | Recommended torque N⋅m | Aluminum casting | Casting | |
| SHF10 | — | 10 | 43 | 10 | 5 | 24 | 20 | 32 | 5.5 (For M5) | M4 | 2 | 13 | — |
| SHF12 | — | 12 | 47 | 13 | 7 | 28 | 25 | 36 | 5.5 (For M5) | M4 | 2 | 20 | — |
| SHF13 | — | 13 | 47 | 13 | 7 | 28 | 25 | 36 | 5.5 (For M5) | M4 | 2 | 20 | — |
| SHF16 | — | 16 | 50 | 16 | 8 | 31 | 28 | 40 | 5.5 (For M5) | M4 | 2 | 27 | — |
| SHF20 | — | 20 | 60 | 20 | 8 | 37 | 34 | 48 | 7 (For M6) | M5 | 3 | 40 | — |
| SHF25 | — | 25 | 70 | 25 | 10 | 42 | 40 | 56 | 7 (For M6) | M5 | 3 | 60 | — |
| SHF30 | — | 30 | 80 | 30 | 12 | 50 | 46 | 64 | 9 (for M8) | M6 | 5.5 | 110 | — |
| SHF35 | SHF35FC | 35 | 92 | 35 | 14 | 58 | 50 | 72 | 12 (For M10) | M8 | 13.5 | 140 | 380 |
| SHF40 | SHF40FC | 40 | 102 | 40 | 16 | 67 | 56 | 80 | 12 (For M10) | M10 | 29 | 205 | 510 |
| SHF50 | SHF50FC | 50 | 122 | 50 | 19 | 83 | 70 | 96 | 14 (For M12) | M12 | 29 | 360 | 890 |
| SHF60 | SHF60FC | 60 | 140 | 60 | 23 | 95 | 82 | 112 | 14 (For M12) | M12 | 29 | 530 | 1,500 |