Shaft Supporter (SH-A Type)

Caution
Product Description
This is a compact shaft supporter commonly used.
[Features]
· Lightweight aluminum.
· No end machining required to secure the shaft, allowing use of the round shaft as is and reducing costs.
· Reduced mounting time.
[Applications]
· Used in various industrial equipment such as automation machines, semiconductor manufacturing equipment, and air cylinders.
Aluminum Shaft Supporter

External appearance of SH-A type

Dimensional drawing of SH-A type

Dimensional drawing of SH-A type
| Nominal number | Shaft diameter mm | Main dimensions | Tightening bolt | ● Weight g | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| h mm | E mm | W mm | L mm | F mm | G mm | P mm | B mm | S mm | Nominal | Recommended torque N⋅m | |||
| SH8A | 8 | 20 | 21 | 42 | 14 | 32.8 | 6 | 18 | 32 | 5.5 (for M5) | M4 | 2 | 24 |
| SH10A | 10 | 20 | 21 | 42 | 14 | 32.8 | 6 | 18 | 32 | 5.5 (for M5) | M4 | 2 | 24 |
| SH12A | 12 | 23 | 21 | 42 | 14 | 37.5 | 6 | 20 | 32 | 5.5 (for M5) | M4 | 2 | 30 |
| SH13A | 13 | 23 | 21 | 42 | 14 | 37.5 | 6 | 20 | 32 | 5.5 (for M5) | M4 | 2 | 30 |
| SH16A | 16 | 27 | 24 | 48 | 16 | 44 | 8 | 25 | 38 | 5.5 (for M5) | M4 | 2 | 40 |
| SH20A | 20 | 31 | 30 | 60 | 20 | 51 | 10 | 30 | 45 | 6.6 (for M6) | M5 | 3 | 70 |
| SH25A | 25 | 35 | 35 | 70 | 24 | 60 | 12 | 38 | 56 | 6.6 (for M6) | M6 | 5.5 | 130 |
| SH30A | 30 | 42 | 42 | 84 | 28 | 70 | 12 | 44 | 64 | 9 (for M8) | M6 | 5.5 | 180 |
| SH35A | 35 | 50 | 49 | 98 | 32 | 82 | 15 | 50 | 74 | 11 (for M10) | M8 | 13.5 | 270 |
| SH40A | 40 | 60 | 57 | 114 | 36 | 96 | 15 | 60 | 90 | 11 (for M10) | M8 | 13.5 | 420 |
| SH50A | 50 | 70 | 63 | 126 | 40 | 120 | 18 | 74 | 100 | 14 (for M12) | M12 | 29 | 750 |
| SH60A | 60 | 80 | 74 | 148 | 45 | 136 | 18 | 90 | 120 | 14 (for M12) | M12 | 29 | 1,100 |