(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Casters used mostly for carrying heavy items such as large machinery and equipment.
[Features]
· Approximately 10% smaller in height compared to the conventional products (UHG).
· Their large allowable load makes it useful for carrying large machinery. (Maximum allowable load: 700 daN)
· Use of special steel plates enables them to be moved easily, enhancing the operability and reducing the fatigue.
[Applications]
· Suitable for server racks.
· Their high allowable load makes them suitable for carrying large machinery.
Part Number |
---|
CAL-UHG-50MC |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Caster Type | Mounting Height H (mm) | Properties | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Swivel Radius (mm) | Foil material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,574.33 ฿ 882.25 | CASTER | 1 Piece(s) | Same day | 10 | Plate Type Universal / Low Floor Heavy Load | 74 | Low Floor Heavy Load | 320.01~485.00 | 400 | [Engineering Plastics] MC Nylon | Abrasion Resistance / Chemical Resistance | 64 | 64 | 84 | 84 | 50 | 38 | 42 | - |
Loading...
Stopper (Detail) | No | Fitting Material | Steel | Mounting Hole Type | Round hole |
---|---|---|---|---|---|
Application | Factory facilities / Vertical lift | Load Category | Heavy Load |
Please check the type/dimensions/specifications of the part CAL-UHG-50MC in the Caster, CAL-UHG Model, Swivel Wheel Plate Type series.
Part Number |
---|
CAL-UHG-50GFB |
CAL-UHG-50GNB |
CAL-UHG-50MCE |
CAL-UHG-50PB |
CAL-UHG-65MC |
CAL-UHG-65MCE |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Caster Type | Mounting Height H (mm) | Properties | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Swivel Radius (mm) | Foil material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,399.92 | 1 Piece(s) | 5 Day(s) | - | Plate Type Universal | - | Low Floor Heavy Load | 220.01~320.00 | - | [Nylon] Black nylon | No | - | - | 84 | 84 | - | - | - | Reinforced nylon | ||
฿ 1,330.61 | 1 Piece(s) | 5 Day(s) | - | Plate Type Universal / Low Floor Heavy Load | 74 | Low Floor Heavy Load | 220.01~320.00 | 300 | [Nylon] Reinforced Nylon | Abrasion Resistance / Chemical Resistance | 64 | 64 | 84 | 84 | 50 | 38 | 42 | - | ||
฿ 2,109.09 | 1 Piece(s) | 5 Day(s) | 10 | Plate Type Universal / Low Floor Heavy Load | 74 | [Antistatic] Electrical Conductivity | 320.01~485.00 | 400 | [Engineering Plastics] MC Nylon (Conductive) | Abrasion Resistance / Chemical Resistance / Antistatic | 64 | 64 | 84 | 84 | 50 | 38 | 42 | - | ||
฿ 1,332.62 | 1 Piece(s) | 3 Day(s) | 10 | Plate Type Universal / Low Floor Heavy Load | 74 | Low Floor Heavy Load | 320.01~485.00 | 400 | Phenol | Abrasion Resistance / Chemical Resistance / Heat resistant | 64 | 64 | 84 | 84 | 50 | 38 | 42 | - | ||
฿ 2,450.23 | 1 Piece(s) | 3 Day(s) | - | Plate Type Universal / Low Floor Heavy Load | 89 | Low Floor Heavy Load | 485.01~750.00 | 600 | [Engineering Plastics] MC Nylon | Abrasion Resistance / Chemical Resistance | 78 | 78 | 100 | 100 | 65 | 48 | 52 | - | ||
฿ 3,717.99 | 1 Piece(s) | 5 Day(s) | - | Plate Type Universal / Low Floor Heavy Load | 89 | [Antistatic] Electrical Conductivity | 485.01~750.00 | 600 | [Engineering Plastics] MC Nylon (Conductive) | Abrasion Resistance / Chemical Resistance / Antistatic | 78 | 78 | 100 | 100 | 65 | 48 | 52 | - |
How can we improve?
How can we improve?