1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Non-Core Full-Cone Nozzle (3/8-KSFL-16)

EVL SPLAY NOZZLE

Non-Core Full-Cone Nozzle (3/8-KSFL-16)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Large flow rate is achieved using a small body. There are no obstructions inside the nozzle, which eliminates concerns about clogging.

 
Part Number
3/8-KSFL-16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMin. Passage Dia.
(mm)

฿ 2,119.09

EVL SPLAY NOZZLE 1 Piece(s) Quote 104.3

Loading...

  1. 1

Basic Information

Spray Pattern Filled Circle Cone /Filled Square Cone Fluid two-fluid mixing Material SUS303
Type Two Fluid Features Clogging Elimination Applicable Fluid Aqueous Solution / Water
Operating Pressure Range(MPa) 0.05::0.5 Spraying Angle θ (at 0.5MPa)(deg) 76 / 75 / 80 / 77 / 78 / 79