1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ball Joint BJHC Type

Ball Joint BJHC Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,566.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· The ball can be secured in any position by loosening the cap, moving the ball, and then tightening the cap.

 
Part Number
BJHC-1/2X1/2
BJHC-1/4X1/4
BJHC-1/8X1/8
BJHC-3/8X1/4
BJHC-3/8X3/8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSPipe Side Mounting Screw Nozzle Side Mounting Screw

฿ 5,587.00

EVL SPLAY NOZZLE 1 Piece(s) 22 Day(s) 10R1/2Rc1/2

฿ 3,116.00

EVL SPLAY NOZZLE 1 Piece(s) 9 Day(s) 10R1/4Rc1/4

฿ 2,566.00

EVL SPLAY NOZZLE 1 Piece(s) 9 Day(s) 10R1/8Rc1/8

฿ 4,123.00

EVL SPLAY NOZZLE 1 Piece(s) 9 Day(s) 10R3/8Rc1/4

฿ 4,123.00

EVL SPLAY NOZZLE 1 Piece(s) 9 Day(s) 10R3/8Rc3/8

Loading...

  1. 1

Basic Information

Material SUS303 Type Related Components