(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Enables a wide range of water controls from extremely small to extremely large volumes of water. Small and lightweight, enabling mounting even in narrow spaces. Micro-particles allow for rapid drying. Simple structure reduces clogging, and also makes disassembly and cleaning easy. Self priming (siphon) type, making spraying possible.
Part Number |
---|
KSMME-04-10-13 |
KSMME-07-12-18 |
KSMME-10-15-20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Min. Passage Dia. (mm) |
---|---|---|---|---|---|---|---|
฿ 18,383.34 | EVL SPLAY NOZZLE | 1 Piece(s) | Quote | 10 | 0.4 | ||
฿ 9,377.86 | EVL SPLAY NOZZLE | 1 Piece(s) | Quote | 10 | 0.7 | ||
฿ 9,377.86 | EVL SPLAY NOZZLE | 1 Piece(s) | Quote | 10 | 1.0 |
Loading...
Spray Pattern | Filled Circle Cone /Filled Square Cone | Fluid | two-fluid mixing | Material | SUS303 |
---|---|---|---|---|---|
Type | Two Fluid | Features | Mist | Applicable Fluid | Water |
Operating Pressure Range(MPa) | 0::0.1 | Spraying Angle θ (at 0.5MPa)(deg) | 18 |
How can we improve?
How can we improve?