1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Side Spray Nozzles

Side Spray Nozzles
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 728.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Wide spray angle available. Simple structure to prevent clogging. Flat spray nozzle for low impact. Replacement is possible by removing just the nozzle tip.

 
Part Number
1/4KSY-08
1/4KSY-10
3/8KSY-20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMin. Passage Dia.
(mm)

฿ 728.00

EVL SPLAY NOZZLE 1 Piece(s) 9 Day(s) 102.9

฿ 728.00

EVL SPLAY NOZZLE 1 Piece(s) 9 Day(s) 103.1

฿ 912.00

EVL SPLAY NOZZLE 1 Piece(s) 9 Day(s) 104.4

Loading...

  1. 1

Basic Information

Spray Pattern Flat Fluid A Fluid Material SUS303
Type Fluid Features Clogging Elimination Applicable Fluid Water
Operating Pressure Range(MPa) 0.1::1 Spraying Angle θ (at 0.5MPa)(deg) 140(0.3MPa)