(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Long air nozzle suitable for blower air.
[Features]
· Designed for uniform velocity distribution based on fluid analysis.
· A labor-saving nozzle ideal for blowers.
[Applications]
· Ideal for draining and drying of and dust removal from wide curtains.
Part Number |
---|
TAK-910L-3T |
TAK-920L-3T |
TAK-930L-3T |
TAK-940L-3T |
TAK-950L-3T |
TAK-960L-3T |
TAK-970L-3T |
TAK-980L-3T |
TAK-990L-3T |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Slit width (mm) |
---|---|---|---|---|---|---|---|
฿ 159,626.12 | EVL AIR NOZZLE | 1 Piece(s) | Quote | 10 | 910 | ||
฿ 159,626.12 | EVL AIR NOZZLE | 1 Piece(s) | Quote | 10 | 920 | ||
฿ 159,626.12 | EVL AIR NOZZLE | 1 Piece(s) | Quote | 10 | 930 | ||
฿ 159,626.12 | EVL AIR NOZZLE | 1 Piece(s) | Quote | 10 | 940 | ||
฿ 159,626.12 | EVL AIR NOZZLE | 1 Piece(s) | Quote | 10 | 950 | ||
฿ 159,626.12 | EVL AIR NOZZLE | 1 Piece(s) | Quote | 10 | 960 | ||
฿ 159,626.12 | EVL AIR NOZZLE | 1 Piece(s) | Quote | 10 | 970 | ||
฿ 159,626.12 | EVL AIR NOZZLE | 1 Piece(s) | Quote | 10 | 980 | ||
฿ 159,626.12 | EVL AIR NOZZLE | 1 Piece(s) | Quote | 10 | 990 |
Loading...
Spray Pattern | Flat | Air Source | Blower | Material | SUS304 |
---|---|---|---|---|---|
Mounting Angle | 90 deg. | Angle Adjustment | Straight | Blow Type | Standard |
Type | Air Nozzle | Features | High accuracy uniformity | Applicable Fluid | Compressed Air |
Operating Pressure Range(MPa) | 0::0.01 | Slit Thickness(mm) | 3 |
How can we improve?
How can we improve?