(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Air blow slit type nozzle with amazing uniformity over the entire spray width.
[Features]
· Complete draining is possible.
· Compatible with long length up to 2 m.
[Applications]
· Can be used for draining and drying electronics (LCD, Si wafer, PCB).
· Can be used for draining and drying in various industries such as food, confectionery, paper and steel.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Slit width (mm) |
---|---|---|---|---|---|---|---|
฿ 256,361.11 | EVL AIR NOZZLE | 1 Piece(s) | Quote | 10 | 1780 | ||
฿ 256,361.11 | EVL AIR NOZZLE | 1 Piece(s) | Quote | 10 | 1790 | ||
฿ 256,361.11 | EVL AIR NOZZLE | 1 Piece(s) | Quote | 10 | 1800 | ||
฿ 38,552.69 | EVL AIR NOZZLE | 1 Piece(s) | Quote | 10 | 180 | ||
฿ 256,361.11 | EVL AIR NOZZLE | 1 Piece(s) | Quote | 10 | 1810 | ||
฿ 256,361.11 | EVL AIR NOZZLE | 1 Piece(s) | Quote | 10 | 1820 | ||
฿ 256,361.11 | EVL AIR NOZZLE | 1 Piece(s) | Quote | 10 | 1830 | ||
฿ 256,361.11 | EVL AIR NOZZLE | 1 Piece(s) | Quote | 10 | 1840 | ||
฿ 256,361.11 | EVL AIR NOZZLE | 1 Piece(s) | Quote | 10 | 1850 | ||
฿ 256,361.11 | EVL AIR NOZZLE | 1 Piece(s) | Quote | 10 | 1860 | ||
฿ 256,361.11 | EVL AIR NOZZLE | 1 Piece(s) | Quote | 10 | 1870 | ||
฿ 256,361.11 | EVL AIR NOZZLE | 1 Piece(s) | Quote | 10 | 1880 | ||
฿ 256,361.11 | EVL AIR NOZZLE | 1 Piece(s) | Quote | 10 | 1900 | ||
฿ 38,552.69 | EVL AIR NOZZLE | 1 Piece(s) | Quote | 10 | 190 | ||
฿ 256,361.11 | EVL AIR NOZZLE | 1 Piece(s) | Quote | 10 | 1910 | ||
฿ 256,361.11 | EVL AIR NOZZLE | 1 Piece(s) | Quote | 10 | 1920 | ||
฿ 256,361.11 | EVL AIR NOZZLE | 1 Piece(s) | Quote | 10 | 1930 | ||
฿ 256,361.11 | EVL AIR NOZZLE | 1 Piece(s) | Quote | 10 | 1940 | ||
฿ 256,361.11 | EVL AIR NOZZLE | 1 Piece(s) | Quote | 10 | 1950 | ||
฿ 256,361.11 | EVL AIR NOZZLE | 1 Piece(s) | Quote | 10 | 1960 | ||
฿ 256,361.11 | EVL AIR NOZZLE | 1 Piece(s) | Quote | 10 | 1970 | ||
฿ 256,361.11 | EVL AIR NOZZLE | 1 Piece(s) | Quote | 10 | 1980 | ||
฿ 256,361.11 | EVL AIR NOZZLE | 1 Piece(s) | Quote | 10 | 1990 | ||
฿ 256,361.11 | EVL AIR NOZZLE | 1 Piece(s) | Quote | 10 | 2000 | ||
฿ 38,552.69 | EVL AIR NOZZLE | 1 Piece(s) | Quote | 10 | 200 | ||
฿ 47,676.22 | EVL AIR NOZZLE | 1 Piece(s) | Quote | 10 | 210 | ||
฿ 47,676.22 | EVL AIR NOZZLE | 1 Piece(s) | Quote | 10 | 220 | ||
฿ 47,676.22 | EVL AIR NOZZLE | 1 Piece(s) | Quote | 10 | 230 | ||
฿ 47,676.22 | EVL AIR NOZZLE | 1 Piece(s) | Quote | 10 | 240 | ||
฿ 47,676.22 | EVL AIR NOZZLE | 1 Piece(s) | Quote | 10 | 250 | ||
฿ 47,676.22 | EVL AIR NOZZLE | 1 Piece(s) | Quote | 10 | 260 | ||
฿ 47,676.22 | EVL AIR NOZZLE | 1 Piece(s) | Quote | 10 | 270 | ||
฿ 47,676.22 | EVL AIR NOZZLE | 1 Piece(s) | Quote | 10 | 280 | ||
฿ 47,676.22 | EVL AIR NOZZLE | 1 Piece(s) | Quote | 10 | 290 | ||
฿ 47,676.22 | EVL AIR NOZZLE | 1 Piece(s) | Quote | 10 | 300 | ||
฿ 66,849.53 | EVL AIR NOZZLE | 1 Piece(s) | Quote | 10 | 310 | ||
฿ 66,849.53 | EVL AIR NOZZLE | 1 Piece(s) | Quote | 10 | 320 | ||
฿ 66,849.53 | EVL AIR NOZZLE | 1 Piece(s) | Quote | 10 | 330 | ||
฿ 66,849.53 | EVL AIR NOZZLE | 1 Piece(s) | Quote | 10 | 340 | ||
฿ 66,849.53 | EVL AIR NOZZLE | 1 Piece(s) | Quote | 10 | 350 | ||
฿ 66,849.53 | EVL AIR NOZZLE | 1 Piece(s) | Quote | 10 | 360 | ||
฿ 66,849.53 | EVL AIR NOZZLE | 1 Piece(s) | Quote | 10 | 370 | ||
฿ 66,849.53 | EVL AIR NOZZLE | 1 Piece(s) | Quote | 10 | 380 | ||
฿ 66,849.53 | EVL AIR NOZZLE | 1 Piece(s) | Quote | 10 | 390 | ||
฿ 66,849.53 | EVL AIR NOZZLE | 1 Piece(s) | Quote | 10 | 400 | ||
฿ 66,849.53 | EVL AIR NOZZLE | 1 Piece(s) | Quote | 10 | 410 | ||
฿ 66,849.53 | EVL AIR NOZZLE | 1 Piece(s) | Quote | 10 | 420 | ||
฿ 66,849.53 | EVL AIR NOZZLE | 1 Piece(s) | Quote | 10 | 430 | ||
฿ 66,849.53 | EVL AIR NOZZLE | 1 Piece(s) | Quote | 10 | 440 | ||
฿ 66,849.53 | EVL AIR NOZZLE | 1 Piece(s) | Quote | 10 | 450 | ||
฿ 66,849.53 | EVL AIR NOZZLE | 1 Piece(s) | Quote | 10 | 460 | ||
฿ 66,849.53 | EVL AIR NOZZLE | 1 Piece(s) | Quote | 10 | 470 | ||
฿ 66,849.53 | EVL AIR NOZZLE | 1 Piece(s) | Quote | 10 | 480 | ||
฿ 66,849.53 | EVL AIR NOZZLE | 1 Piece(s) | Quote | 10 | 490 | ||
฿ 66,849.53 | EVL AIR NOZZLE | 1 Piece(s) | Quote | 10 | 500 | ||
฿ 102,908.81 | EVL AIR NOZZLE | 1 Piece(s) | Quote | 10 | 510 | ||
฿ 102,908.81 | EVL AIR NOZZLE | 1 Piece(s) | Quote | 10 | 520 | ||
฿ 102,908.81 | EVL AIR NOZZLE | 1 Piece(s) | Quote | 10 | 530 | ||
฿ 102,908.81 | EVL AIR NOZZLE | 1 Piece(s) | Quote | 10 | 540 | ||
฿ 102,908.81 | EVL AIR NOZZLE | 1 Piece(s) | Quote | 10 | 550 | ||
฿ 102,908.81 | EVL AIR NOZZLE | 1 Piece(s) | Quote | 10 | 560 | ||
฿ 102,908.81 | EVL AIR NOZZLE | 1 Piece(s) | Quote | 10 | 570 | ||
฿ 102,908.81 | EVL AIR NOZZLE | 1 Piece(s) | Quote | 10 | 580 | ||
฿ 102,908.81 | EVL AIR NOZZLE | 1 Piece(s) | Quote | 10 | 590 | ||
฿ 102,908.81 | EVL AIR NOZZLE | 1 Piece(s) | Quote | 10 | 600 | ||
฿ 102,908.81 | EVL AIR NOZZLE | 1 Piece(s) | Quote | 10 | 610 | ||
฿ 102,908.81 | EVL AIR NOZZLE | 1 Piece(s) | Quote | 10 | 620 | ||
฿ 102,908.81 | EVL AIR NOZZLE | 1 Piece(s) | Quote | 10 | 630 | ||
฿ 102,908.81 | EVL AIR NOZZLE | 1 Piece(s) | Quote | 10 | 640 | ||
฿ 102,908.81 | EVL AIR NOZZLE | 1 Piece(s) | Quote | 10 | 650 | ||
฿ 102,908.81 | EVL AIR NOZZLE | 1 Piece(s) | Quote | 10 | 660 | ||
฿ 102,908.81 | EVL AIR NOZZLE | 1 Piece(s) | Quote | 10 | 670 | ||
฿ 102,908.81 | EVL AIR NOZZLE | 1 Piece(s) | Quote | 10 | 680 | ||
฿ 102,908.81 | EVL AIR NOZZLE | 1 Piece(s) | Quote | 10 | 690 | ||
฿ 102,908.81 | EVL AIR NOZZLE | 1 Piece(s) | Quote | 10 | 700 | ||
฿ 102,908.81 | EVL AIR NOZZLE | 1 Piece(s) | Quote | 10 | 710 | ||
฿ 102,908.81 | EVL AIR NOZZLE | 1 Piece(s) | Quote | 10 | 720 | ||
฿ 102,908.81 | EVL AIR NOZZLE | 1 Piece(s) | Quote | 10 | 730 | ||
฿ 102,908.81 | EVL AIR NOZZLE | 1 Piece(s) | Quote | 10 | 740 | ||
฿ 102,908.81 | EVL AIR NOZZLE | 1 Piece(s) | Quote | 10 | 750 | ||
฿ 102,908.81 | EVL AIR NOZZLE | 1 Piece(s) | Quote | 10 | 760 | ||
฿ 102,908.81 | EVL AIR NOZZLE | 1 Piece(s) | Quote | 10 | 770 | ||
฿ 102,908.81 | EVL AIR NOZZLE | 1 Piece(s) | Quote | 10 | 780 | ||
฿ 102,908.81 | EVL AIR NOZZLE | 1 Piece(s) | Quote | 10 | 790 | ||
฿ 102,908.81 | EVL AIR NOZZLE | 1 Piece(s) | Quote | 10 | 800 | ||
฿ 102,908.81 | EVL AIR NOZZLE | 1 Piece(s) | Quote | 10 | 810 | ||
฿ 102,908.81 | EVL AIR NOZZLE | 1 Piece(s) | Quote | 10 | 820 | ||
฿ 102,908.81 | EVL AIR NOZZLE | 1 Piece(s) | Quote | 10 | 830 | ||
฿ 102,908.81 | EVL AIR NOZZLE | 1 Piece(s) | Quote | 10 | 840 | ||
฿ 102,908.81 | EVL AIR NOZZLE | 1 Piece(s) | Quote | 10 | 850 |
Loading...
Spray Pattern | Flat | Air Source | Compressor | Material | SUS304 |
---|---|---|---|---|---|
Mounting Angle | 90 deg. | Angle Adjustment | Straight | Blow Type | Standard |
Type | Air Nozzle | Features | High accuracy uniformity | Applicable Fluid | Compressed Air |
Operating Pressure Range(MPa) | 0::0.4 | Mounting Screw | Rc1/2 | Slit Thickness(mm) | 0.15 |
How can we improve?
How can we improve?