1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Jet Nozzle High-Capacity Blower Type AJ-B190A (Part Number)

EVL AIR NOZZLE

Air Jet Nozzle High-Capacity Blower Type AJ-B190A
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 26,216.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A dedicated blower spot nozzle for use as a factory air labor-saving tool. A higher impact can be obtained by suppressing the dispersion of sprayed air and concentrating it into the central. A nozzle that is ideal for draining, drying, dust removal, and cooling products or work pieces.

 
Part Number
AJ-B190A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 26,216.67

EVL AIR NOZZLE 1 Piece(s) Quote 10

Loading...

  1. 1

Basic Information

Spray Pattern Spot Air Source Blower Material Aluminum
Mounting Angle Flat Angle Adjustment Straight Blow Type Standard
Type Air Nozzle Features High accuracy uniformity Applicable Fluid Compressed Air
Operating Pressure Range(MPa) 0.005::0.05

Please check the type/dimensions/specifications of the part AJ-B190A in the Air Jet Nozzle High-Capacity Blower Type AJ-B190A series.