1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Blaster, Blower Type AB-B50P

EVL AIR NOZZLE

Air Blaster, Blower Type AB-B50P
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 905.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Energy-saving flat air nozzle that supports high airflow blowers.
[Features]
· Made of PPS resin with excellent heat resistance (heat resistance temperature: 130°C) and chemical resistance.
· Inexpensive and lightweight compared to aluminum.
· Allows greater energy economy compared to compressor air.
· The high airflow obtained from the blower can be blown within a 50 mm width.
[Applications]
· Ideal for draining water and oil from products and parts, blowing off products and parts during sorting, and removing contaminants and cleaning.
· Effective for cooling and drying of such things as plates, films, cotton materials, pipes and cans, as well as draining and drying of surfaces and inner surfaces, and removing dust.
· Ideal for various applications such as blocking the outside air, blocking dust, and blocking insects and contaminants (air curtain).

 
Part Number
AB-B50P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 905.00

EVL AIR NOZZLE 1 Piece(s) 9 Day(s) 10

Loading...

  1. 1

Basic Information

Spray Pattern Fan Air Source Blower Material PPS Resin
Mounting Angle Flat Angle Adjustment Straight Blow Type Amplification type
Type Air Nozzle Features High accuracy uniformity Applicable Fluid Compressed Air
Operating Pressure Range(MPa) 0.01::0.1 Min. Passage Dia.(mm) 3.1 Mounting Screw R1/2

Please check the type/dimensions/specifications of the part AB-B50P in the Air Blaster, Blower Type AB-B50P series.