(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]It can be operated from the side even in narrow spaces. [Main Body Material]Zinc die-cast, chrome plating.
Part Number |
---|
QCSQ1212-L |
QCSQ1616-L |
QCSQ2509-L |
QCSQ2512-L |
QCSQ3212-L |
QCSQ3216-L |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Applicable Steel Material Thickness T (mm) | Length L (mm) | Main Body Height H (mm) | Steel Material Width W (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 2,149.20 | IMA | 10 Piece(s) | 7 Day(s) | 10 | 12 | 40 | 29 | 12 | ||
฿ 2,149.20 | IMA | 10 Piece(s) | 7 Day(s) | 10 | 16 | 40 | 33 | 16 | ||
฿ 2,442.76 | IMA | 1 Piece(s) | 9 Day(s) | 10 | 9 | 50 | 31 | 25 | ||
฿ 2,303.15 | IMA | 10 Piece(s) | 7 Day(s) | 10 | 12 | 50 | 34 | 25 | ||
฿ 2,303.15 | IMA | 10 Piece(s) | 7 Day(s) | 10 | 12 | 50 | 34 | 32 | ||
฿ 2,303.15 | IMA | 1 Piece(s) | 5 Day(s) | 10 | 16 | 50 | 38 | 32 |
Loading...
Type | Clamp Unit | Body Material | Zinc Die-Casting |
---|
How can we improve?
How can we improve?