(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The shaft can be quickly and securely locked in a single-action.
· There is a clicking sensation when the knob is operated which helps eliminate operating mistakes and variation in clamping force.
· The knob position and indicator line allows the user to quickly and easily check whether it is locked or unlocked.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. d (Ø) | Collar | Width W |
---|---|---|---|---|---|---|---|---|---|
฿ 1,687.34 ฿ 962.46 | SPIN LOCK | 1 Piece(s) | Same day | 10 | 8 | Black | 36 | ||
฿ 1,744.12 ฿ 958.39 | SPIN LOCK | 1 Piece(s) | Same day | 10 | 8 | Orange | 36 | ||
฿ 1,687.34 ฿ 988.11 | SPIN LOCK | 1 Piece(s) | Same day | 10 | 10 | Black | 36 | ||
฿ 1,687.34 | SPIN LOCK | 1 Piece(s) | 5 Day(s) | 10 | 10 | Orange | 36 | ||
฿ 1,742.95 ฿ 898.84 | SPIN LOCK | 1 Piece(s) | Same day | 10 | 12 | Black | 36 | ||
฿ 1,687.34 | SPIN LOCK | 1 Piece(s) | 5 Day(s) | 10 | 12 | Orange | 36 | ||
฿ 1,687.34 ฿ 994.52 | SPIN LOCK | 1 Piece(s) | Same day | 10 | 14 | Black | 36 | ||
฿ 1,687.34 ฿ 940.52 | SPIN LOCK | 1 Piece(s) | Same day | 10 | 14 | Orange | 36 | ||
฿ 1,802.80 | IMA | 1 Piece(s) | 7 Day(s) | 10 | 12 | Black | 51 | ||
฿ 1,802.80 | IMA | 1 Piece(s) | 5 Day(s) | 10 | 12 | Orange | 51 | ||
฿ 1,802.80 | IMA | 1 Piece(s) | 7 Day(s) | 10 | 15 | Black | 51 | ||
฿ 1,802.80 | SPIN LOCK | 1 Piece(s) | 5 Day(s) | 10 | 15 | Orange | 51 | ||
฿ 1,802.80 | IMA | 1 Piece(s) | 7 Day(s) | 10 | 16 | Black | 51 | ||
฿ 1,886.18 ฿ 1,002.69 | SPIN LOCK | 1 Piece(s) | Same day | 10 | 16 | Orange | 51 | ||
฿ 1,802.80 ฿ 1,055.90 | SPIN LOCK | 1 Piece(s) | Same day | 10 | 20 | Black | 51 | ||
฿ 1,802.80 | SPIN LOCK | 1 Piece(s) | Same day | 10 | 20 | Orange | 51 |
Loading...
Rotation Stopper Type | Rotation Stopper Set | Shape | Block | Type_ | Standard |
---|---|---|---|---|---|
Material | Polyamide (Glass Fiber Reinforced) | Surface Treatment | No |
How can we improve?
How can we improve?