(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Body Material | Brass(Use Stainless Steel Core Rod) | Main Body Type | Removing-inserting and Floor hinge | Operating Environment | Standard |
---|---|---|---|---|---|
Mounting Method | Screw | Additional Function | No | Mounting Screw Hole Type | Countersinks |
Detachable, Flag Hinge Type | Flag Type |
Please check the type/dimensions/specifications of the part BB-101-CR-102X76X4.5-L in the Heteromorphic Flag Hinge, BB-101 series.
Part Number |
---|
BB-101-CR-102X76X4.5-R |
BB-101-CR-127X102X5.0-L |
BB-101-CR-127X102X5.0-R |
BB-101-CR-76X64X3.0-L |
BB-101-CR-76X64X3.0-R |
BB-101-GL-102X76X4.5-L |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Length L (mm) | Width W (mm) | Main Body Surface Treatment | Reversed | Thickness | Finish/Color |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,463.08 | 1 Piece(s) | 8 Day(s) | 102 | 76 | Chrome Plating | For Right Side | 4.5 | Chrome | ||
฿ 2,116.20 | 1 Piece(s) | 8 Day(s) | 127 | 102 | Chrome Plating | For Left Side | 5.0 | Chrome | ||
฿ 2,116.20 | 1 Piece(s) | 8 Day(s) | 127 | 102 | Chrome Plating | For Right Side | 5.0 | Chrome | ||
฿ 966.97 | 1 Piece(s) | 8 Day(s) | 76 | 64 | Chrome Plating | For Left Side | 3.0 | Chrome | ||
฿ 966.97 | 1 Piece(s) | 8 Day(s) | 76 | 64 | Chrome Plating | For Right Side | 3.0 | Chrome | ||
฿ 1,397.77 | 1 Piece(s) | 8 Day(s) | 102 | 76 | Gold plating | For Left Side | 4.5 | Gold |
How can we improve?
How can we improve?