Auxiliary Equipment Quick Connect Fitting PL Series

Brand :
AIRTAC

Caution

    Product Description

    [Features]
    · With a wide variety of models and specifications available, they can be used in various pneumatic systems.
    · Featuring excellent flow performance, they allow gas to pass through at a capacity similar to the tube inner diameter.
    · Piping installation and removal are easy, and the connection part with the tube is safe, durable, and highly reliable.
    · The thread section is coated with an adhesive, and a gasket is used for the M5 thread, which helps prevent leakage.
    · Nickel plating prevents corrosion and contamination, expanding the range of use.

    Drawing

    Auxiliary equipment quick connect fitting PL series external shape drawing

    Product Specification

    Operating pressure range0 to 10 kgf/cm2 (0 to 1.0 MPa)
    Load-750 mmHg (10 Torr)
    Proof pressure1.5 MPa
    Operating temperature range-20 to 70°C
    Compatible hosenylon tube or PU tube
    Colorgray/black

    Specifications Table

    Auxiliary equipment quick connect fitting PL series specifications table
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat