1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

A-Check Nipple Type

A-Check Nipple Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 578.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The check valve body is a dual external-thread type.
[Features]
· For helping save space when piping.
· The simple poppet structure ensures no leaks from back pressure.

 
Part Number
AT-1011
AT-1022
AT-1033
AT-1044
AT-8011
AT-8022
AT-8033
AT-8044SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal

฿ 600.81

ASO PIPING CHECK VALVE 1 Piece(s) 12 Day(s) 10[Brass] 3604BD1/8B1/8B

฿ 578.40

PIPING CHECK VALVE 1 Piece(s) Same day 10[Brass] 3604BD1/4B1/4B

฿ 940.30

ASO PIPING CHECK VALVE 1 Piece(s) 3 Day(s) 10[Brass] 3604BD3/8B3/8B

฿ 1,621.35

ASO PIPING CHECK VALVE 1 Piece(s) 3 Day(s) 10[Brass] 3604BD1/2B1/2B

฿ 1,727.09

ASO PIPING CHECK VALVE 1 Piece(s) 3 Day(s) 10[Stainless Steel] SUS3161/8B1/8B

฿ 1,781.29

PIPING CHECK VALVE 1 Piece(s) Same day 10[Stainless Steel] SUS3161/4B1/4B

฿ 2,381.13

PIPING CHECK VALVE 1 Piece(s) 3 Day(s) 10[Stainless Steel] SUS3163/8B3/8B

฿ 3,061.52

฿ 1,709.25

PIPING CHECK VALVE 1 Piece(s) Same day 10[Stainless Steel] SUS3161/2B1/2B

Loading...

  1. 1

Basic Information

Type Spring (In-line) Applicable Fluid Water / Air Nominal Pressure No Standard and others
Supply Side, Connection Type R Control Side, Connection Type R Max. Operating Pressure(MPa) 2
Cracking Pressure(MPa) 0.007