1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Resin A GE-165 (cartridge type) adhesive system anchor (GE-165)

ANCHORS

Resin A GE-165 (cartridge type) adhesive system anchor (GE-165)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・Can accommodate a variety of bolts and irregularly shaped reinforcing bars
・Widely applicable to concrete, brick, stone, hollow base materials, etc.
・Mixing nozzle constantly mixes the base resin and curing agent, poviding stable adhesion
・Adopts epoxy arcrylate resin with high alkali resistance

 
Part Number
GE-165
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(ml)
Compatible Cartridge Specifications

฿ 1,450.00

ANCHORS 1 Piece(s) 12 Day(s) 165-Resin Cartridge

Loading...

  1. 1

Basic Information

Type Bonded anchor Sales Unit Low Quantity (can be purchased from one)

Please check the type/dimensions/specifications of the part GE-165 in the Resin A GE-165 (cartridge type) adhesive system anchor series.

Products with similar specification

Part Number
RA-GUN165
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipCapacity
(ml)
Compatible Cartridge Specifications

฿ 3,028.00

1 Piece(s) 40 Day(s) -GE-165Injection gun