1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Non-plastic screw thread fixed type【4-200 Pieces Per Package】 (FS-432B)

SCREWS FOR BUILDING MATERIALS

Non-plastic screw thread fixed type (FS-432B)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
·It can be used by screwing directly into concrete, and can be easily installed with an ordinary screwdriver.
·There are three types of screw heads: countersunk head, pan head, and pan head with seat.

Features

●Can be screwed directly into concrete and can be easily installed with a normal screwdriver.

Usage

●Various installation such as piping saddle fastening, switch box, curtain rail, storage rack, air-conditioner, lighting equipment, interior base material.

Specification

●Compatible Screwdriver: Plus No.2

Warning

●The maximum tensile load is the value at the concrete strength Fc21N/mm2.
Part Number
FS-432B
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipDia. (mm) All direct (mm) Material Surface Treatment Surface Treatment (Details) Head shape Qty.
(piece)
Specifications

฿ 644.00

SCREWS FOR BUILDING MATERIALS 1 Pack(s)

110 Pieces Per Package

14 Day(s) 432Stainless Steel--Countersunk Head110Standard Type (with Drill)

Loading...

  1. 1
 

Basic Information

Type Other concrete screws Mounting Hole Shape Phillips Sales Unit Box/package