1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Big one (for suspension products) BGL/BGSL type wedge type

Big one (for suspension products) BGL/BGSL type wedge type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 468.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
 
Part Number
BGSL-4080M
NBG-30SD
NBG-40SD
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Material Thread Diameter (Outder Diameter) Full Length
(mm)
Thread Length
(mm)
Sales Unit Applicable anchor (part number) Specifications

฿ 468.00

ANCHORS 20 Piece(s) 19 Day(s) Anchor BoltStainless SteelM128029Box/package--

฿ 2,082.00

ANCHORS 1 Piece(s) 10 Day(s) Knock-in bar----Low Quantity (can be purchased from one)BGL-3070MKnock-in bar dedicated for big one high nut (SDS for mechanical knocking)

฿ 2,173.00

ANCHORS 1 Piece(s) 10 Day(s) Knock-in bar----Low Quantity (can be purchased from one)BGL-4080MKnock-in bar dedicated for big one high nut (SDS for mechanical knocking)

Loading...

  1. 1