(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
BG-16SD |
BG-SD |
BGS-1070 |
BGS-1080 |
BGS-1280 |
BGS-860 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Material | Thread Diameter (Outder Diameter) | Full Length (mm) | Thread Length (mm) | Sales Unit | Maximum Operating Thickness (mm) | Head engraving | Applicable anchor screw diameter | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 766.00 | ANCHORS | 1 Piece(s) | 12 Day(s) | Knock-in bar | - | - | 160 | - | Low Quantity (can be purchased from one) | - | - | M16 | Knock-in bar dedicated for big one (SDS for mechanical knocking) | ||
฿ 506.00 | ANCHORS | 1 Piece(s) | 10 Day(s) | Knock-in bar | - | - | 160 | - | Low Quantity (can be purchased from one) | - | - | M8, M10, M12 | Knock-in bar dedicated for big one (SDS for mechanical knocking) | ||
฿ 135.00 | ANCHORS | 30 Piece(s) | 10 Day(s) | Anchor Bolt | Stainless Steel | M10 | 70 | 26.5 | Box/package | 4 | C | - | - | ||
฿ 148.00 | ANCHORS | 30 Piece(s) | 10 Day(s) | Anchor Bolt | Stainless Steel | M10 | 80 | 36.5 | Box/package | 13 | D | - | - | ||
฿ 227.00 | ANCHORS | 25 Piece(s) | 10 Day(s) | Anchor Bolt | Stainless Steel | M12 | 80 | 29 | Box/package | 4 | D | - | - | ||
฿ 90.00 | ANCHORS | 50 Piece(s) | 12 Day(s) | Anchor Bolt | Stainless Steel | M8 | 60 | 25 | Box/package | 5 | B | - | - |
Loading...
How can we improve?
How can we improve?